Overview

The 3D sensor rc_visard is an IP54-protected , self-registering stereo-camera with on-board computing capabilities.

The rc_visard provides real-time camera images and depth images, which can be used to compute 3D point clouds. Additionally, it provides confidence and error images as quality measures for each image acquisition. It offers an intuitive web UI (user interface) and standardized interfaces, making it compatible with all major image processing libraries.

With optionally available software modules the rc_visard provides out-of-the-box solutions for object detection and robotic pick-and-place applications.

The rc_visard also provides self-localization based on image and inertial data. A mobile navigation solution can be established with the optional on-board SLAM module.

The rc_visard is offered with two different stereo baselines: The rc_visard 65 is optimally suited for mounting on robotic manipulators, whereas the rc_visard 160 can be employed as a navigation or as externally-fixed sensor.

The rc_visard’s intuitive calibration, configuration, and use enable 3D vision for everyone.

_images/sensor_basler.png

Fig. 1 Basler rc_visard 65 and rc_visard 160

The terms “sensor,” “rc_visard 65,” and “rc_visard 160” used throughout the manual all refer to the Basler rc_visard family of self-registering cameras. Installation and control for all sensors are exactly the same, and all use the same mounting base.

Note

Unless specified, the information provided in this manual applies to both the rc_visard 65 and rc_visard 160 versions of the Basler rc_visard sensor.

Note

This manual uses the metric system and mostly uses the units meter and millimeter. Unless otherwise specified, all dimensions in technical drawings are in millimeters.