System Requirements for VisualApplets 3.3.0#
PC and Operating System#
- OS: Microsoft Windows 8.1, or Windows 10 (64bit)
- PC Memory: Minimum 4 GByte, recommended: 8 GByte or better
- Minimum available hard disk space: 1 GByte
Third-Party Software#
- For compiling the SDK examples, a C++ Compiler is necessary.
- Depending on the target platform (FPGA type) of the applets designed with VisualApplets, Xilinx Vivado (WebPack (free) or Design Suite) or Xilinx ISE (WebPack (free) or Design Suite). For details, see below.
Note that for building designs for mE5 marathon frame grabbers, it is strongly recommend to use Xilinx Vivado. Using Xilinx Vivado, the build process is much faster, and more complex designs can be fitted on the FPGA.
Which Xilinx Toolchain and Version for Which Frame Grabber Platform?#
| Basler Frame Grabber Model microEnable (mE) | WebPack (Free License) | ISE Design Suite Logic Edition (Purchase Versiona) | Vivado Design Suite (Purchase Versiona) |
|---|---|---|---|
| mE IV VD1-CL | ISE version 9.2 or higher | Recommended version: 9.2 | |
| PixelPlant PX100, PixelPlant PX100e | ISE version 9.2 or higher | Recommended version: 9.2 | |
| mE IV VD4-CL/PoCL | Recommended version: 9.2 | ||
| mE IV VQ4-GE/-GPoE | Recommended version: 9.2 | ||
| PixelPlant PX200e | Recommended version: 9.2 | ||
| mE5 ironman VQ8 CXP6-D | Version 14.7 | ||
| mE5 ironman VD8-PoCL | Version 14.7 | ||
| mE5 marathon VF2 | ISE version 14.7, Vivado versions between 2016.1 and 2020.1b | Version 14.7 | Versions between 2016.1 and 2020.1b |
| mE5 marathon VCX-QP | ISE version 14.7, Vivado versions between 2016.1 and 2020.1b | Version 14.7 | Versions between 2016.1 and 2020.1b |
| LightBridge VCL | ISE version 14.7, Vivado versions between 2016.1 and 2020.1b | Version 14.7 | Versions between 2016.1 and 2020.1b |
| mE5 marathon VCL | ISE version 14.7, Vivado versions between 2016.1 and 2020.1b | Version 14.7 | Versions between 2016.1 and 2020.1b |
| mE5 marathon VCLx | Versions between 2016.1 and 2020.1b |