System Requirements for VisualApplets 3.6.0#
PC and Operating System#
- OS: Microsoft Windows 10 (64 bit), and Windows 11 (64 bit)
- PC Memory: Minimum 4 GByte, recommended: 8 GByte or better
- Minimum available hard disk space: 1 GByte
Third-Party Software#
- For compiling the SDK examples, a C++ compiler is necessary.
- Depending on the target platform (FPGA type) of the applets designed with VisualApplets, you need to install Xilinx Vivado (WebPack (free) or Design Suite) or Xilinx ISE (WebPack (free) or Design Suite). Note that Xilinx ISE doesn't support Windows 11. For details, see below.
Note that for building designs for mE5 marathon frame grabbers, it is strongly recommended to use Xilinx Vivado. Using Xilinx Vivado, the build process is much faster, and more complex designs can be fitted on the FPGA.
Which Xilinx Toolchain and Version for Which Frame Grabber Platform?#
| Current Basler Frame Grabber Models | WebPack / Vivado ML Standard (Free License) | ISE Design Suite Logic Edition (Purchase Versionab) | Vivado Design Suite (Purchase Versiona) |
|---|---|---|---|
| mE5 marathon VCX-QP | ISE version 14.7, Vivado versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde | Version 14.7 | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde |
| mE5 marathon VCL | ISE version 14.7, Vivado versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde | Version 14.7 | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde |
| mE5 marathon VCLx | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde | ||
| imaFlex CXP-12 Quad | ISE is not supported Vivado version 2023.2de | Version 2023.2de | |
| imaFlex CXP-12 Penta | ISE is not supported Vivado version 2023.2de | Version 2023.2de |
| Legacy Basler Frame Grabber Models | WebPack / Vivado ML Standard (Free License) | ISE Design Suite Logic Edition (Purchase Versionab) | Vivado Design Suite (Purchase Versiona) |
|---|---|---|---|
| mE5 ironman VQ8 CXP6-D | Version 14.7 | ||
| mE5 ironman VD8-PoCL | Version 14.7 | ||
| mE5 marathon VF2 | ISE version 14.7, Vivado versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde | Version 14.7 | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde |
| LightBridge VCL | ISE version 14.7, Vivado versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde | Version 14.7 | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cde |
-
Xilinx ISE officially doesn't support Windows 11. If your platform needs to be built with Xilinx ISE, install VisualApplets on a Windows 10 operating system. In this forum discussion you find some hacks how to install ISE under Windows 11 anyways, even though this is officially not supported. ↩↩
-
Applets for mE5-CL platforms can't be built with Vivado versions between 2020.2 and 2021.1., see Known Issues VisualApplets Release 3.4.1, entry with ticket ID 217879 in General section. ↩↩↩↩↩↩↩↩↩
-
Vivado version 2024.1 might lead to freezes of VisualApplets version 3.4.0 or lower. In VisualApplets version 3.4.1 this has been fixed. However, this VisualApplets version has been tested to work best with Vivado 2023.2, so Basler doesn't recommend using a higher version of Vivado. See also Known Issues VisualApplets 3.4.0 and Changes and Fixes VisualApplets 3.4.1. ↩↩↩↩↩↩↩↩↩↩↩↩↩
-
Vivado version 2024.2 might lead to crashes of VisualApplets version 3.5.0 or lower. In VisualApplets version 3.6.0 this has been fixed. However, this VisualApplets version has been tested to work best with Vivado 2023.2, so Basler doesn't recommend using a higher version of Vivado. See also Known Issues VisualApplets 3.5.0 and Changes and Fixes VisualApplets 3.6.0. ↩↩↩↩↩↩↩↩↩↩↩↩↩