System Requirements for VisualApplets 3.8.0#
PC and Operating System#
- OS: Microsoft Windows 10 (64 bit), and Windows 11 (64 bit)
- PC Memory: Minimum 8 GByte, recommended: 32 GByte or better
- Minimum available hard disk space: 4 GByte
Third-Party Software#
- For compiling the SDK examples, a C++ compiler is necessary.
- Depending on the target platform (FPGA type) of the applets designed with VisualApplets, you need to install Xilinx Vivado or Xilinx ISE. Note that Xilinx ISE doesn't support Windows 11. For details, see below.
Note that for building designs for mE5 marathon frame grabbers, it is strongly recommended to use Xilinx Vivado. Using Xilinx Vivado, the build process is much faster, and more complex designs can be fitted on the FPGA.
Which Xilinx Toolchain and Version for Which Frame Grabber Platform?#
| Basler Frame Grabber Models | WebPack / Vivado ML Standard (Free License) | ISE Design Suite Logic Edition (Purchase Versionab) | Vivado Design Suite (Purchase Versiona) |
|---|---|---|---|
| mE5 marathon VCX-QP | ISE version 14.7, Vivado versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cd | Version 14.7 | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cd |
| mE5 marathon VCL | ISE version 14.7, Vivado versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cd | Version 14.7 | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cd |
| mE5 marathon VCLx | Versions between 2016.1 and 2020.1, or versions between 2021.2 and 2023.2cd | ||
| imaFlex CXP-12 Quad | ISE is not supported Vivado versions between 2023.2 and 2024.2d | Versions between 2023.2 and 2024.2, or 2026.1 or higherd | |
| imaFlex CXP-12 Penta | ISE is not supported Vivado versions between 2023.2 and 2024.2d | Versions between 2023.2 and 2024.2, or 2026.1 or higherd | |
| imaFlex 2 Dual 100 | ISE is not supported Vivado ML Standard is not supported | Version 2025.2 or higher |
-
Xilinx ISE officially doesn't support Windows 11. If your platform needs to be built with Xilinx ISE, install VisualApplets on a Windows 10 operating system. In this forum discussion, you will find some workarounds for installing ISE under Windows 11, even though this is officially not supported. ↩
-
Applets for the microEnable 5 marathon VCL, and microEnable 5 marathon VCLx platforms can't be built with Vivado versions between 2020.2 and 2021.1; see Known Issues VisualApplets Release 3.8.0, entry with ticket ID 217879 in Xilinx section. ↩↩↩↩↩
-
VisualApplets prohibits building designs for CXP-12 platforms with Vivado 2025.1 and 2025.2, as designs built with these versions don't work. See also Known Issues in VisualApplets Release 3.8.0. ↩↩↩↩↩↩↩↩↩