Basler Camera Light Bar-100x15x#

Key Features#
- Operation via pylon software
- Fully automatic synchronization between camera and light
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
| Basler Camera Light Bar-100x15-Red | Basler Camera Light Bar-100x15-White | Basler Camera Light Bar-100x15-Blue | |
|---|---|---|---|
| Order Number | 2200000627 | 2200000628 | 2200000629 |
| Model Name | BCL100x15R | BCL100x15W | BCL100x15B |
| LED Color | Red | White | Blue |
| Peak Wavelength (typical) | 630 nm | 5500 K | 470 nm |
| Power Consumption | 3.1 W | 5.2 W | 3.1 W |
| Input Voltage | 24 VDC (±10 %) | 24 VDC (±10 %) | 24 VDC (±10 %) |
| Basler Camera Light Bar-100x15-x | |
|---|---|
| Conformity | CE (includes RoHS), EN61000-6-2, EN61000-6-4, IEC 62471 Certificates for your light model For more information, see the Compliance section of the Basler website. |
Controller Specifications#
| Connectors | Controller: Würth Elektronik WR-TBL series [691382010006] Terminal Block Connector: Würth Elektronik WR-TBL series [691381000006] |
| Power Consumption | Controller part: 4 W max. Power output to camera: 24 W max. (depending on the camera used) |
| Drive Method | Constant voltage |
| Intensity Control Method | Pulse-width modulation (PWM) control |
| Pulse-Width Modulation Frequency | 100 kHz |
| Cable Length | Light cable: 500 mm Camera cable: 3 m max. |
| Housing Material | Aluminum alloy, Resin |
Bar Light Dimensions#
→ Download the CAD/technical drawing for your Basler Camera Light.
Environmental Requirements#
| Temperature During Operation | 0–40 °C (32–104 °F) (Light intensity may vary due to changes in ambient temperature.) |
| Humidity During Operation | 20–85 % (non-condensing) |
| Temperature During Storage | -20–60 °C (-4–140 °F) |
| Humidity During Storage | 20–85 % (non-condensing) |
| Cooling Method | Natural air cooling |
Performance Charts#
Relative Illuminance versus Light Working Distance (LWD)#

Info
Diagram is based on the following reference model: BCL-100X15W
Spectrum#
Relative Uniformity#

Info
Reference model data: BCL-100X15W