Basler Light Bar-90x300-x#

Info
The photo may slightly differ in appearance from the actual product.
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller (up to a maximum output current of 2 A in continuous operation)
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
| Basler Light Bar-90x300-Red | Basler Light Bar-90x300-White | Basler Light Bar-90x300-Blue | Basler Light Bar-90x300-Infrared | |
|---|---|---|---|---|
| Order Number | 2200001526 | 2200001525 | 2200001527 | 2200001528 |
| Order Number, IP67 Lights | 2200002569 | 2200002568 | 2200002570 | 2200002571 |
| Peak Wavelength | 625 nm | - | 465 nm | 850 nm |
| Color Temperature | - | 5000 K | - | - |
| LED Color | Red | White | Blue | Infrared |
| Luminous Area | 90 x 300 mm | 90 x 300 mm | 90 x 300 mm | 90 x 300 mm |
| Recommended Light Working Distance | 10–700 mm | 10–700 mm | 10–700 mm | 10–700 mm |
| Risk Class (according to IEC 62471) | Exempt | Exempt | RG1 | Exempt |
| Basler Light Bar-90x300-x | |
|---|---|
| Conformity | CE (includes RoHS), FCC, IP54, IP67, UKCA The lights listed under “Order number, IP67” in the table above are IP67-compliant. All other lights only have IP54 conformity. |
LED Specifications#
| Bar Light Series 90x300-x | |
|---|---|
| Luminous Power of White LEDs (lumen) | 9085 |
| Radiant Power of Red LEDs (mW) | 12360 |
| Radiant Power of Blue LEDs (mW) | 19190 |
| Radiant Power of IR LEDs (mW) | 11850 |
Electrical Specifications#
| Bar Light Series 90x300-x | |
|---|---|
| Required Power for Voltage Control Mode | 24 VDC ± 5 %, 51 W |
| Required Current for Current Control Mode | Red, White, and Blue: 2700 mA Infrared: 4050 mA |
| Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 5400 mA Infrared: Must never be used. |
| Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 8100 mA Infrared: Must never be used. |
| Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 10800 mA Infrared: Must never be used. |
| Infrared only: Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 100 µs Pulses) | 6075 mA |
| Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
| Bar Light Series 90x300-x | |
|---|---|
| Dimensions (H x W x D) | 99 x 310 x 23 mm |
| Weight | 1155 g |
| Material | Black anodized aluminum housing with PMMA light cover |
| Connector | M8 socket, 4-pin male connector |
Bar Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
| Temperature During Operation | 10–30 °C (50–86 °F) / 45 °C (113 °F)a |
| Humidity During Operation | 30–70 % |
-
For steady light operation without additional heat dissipation measures, a maximum of 30 °C (86 °F) is recommended. For a maximum of 45 °C (113 °F), heat dissipation measures are mandatory.
For flash light operation with a maximum 10 % duty cycle, a maximum of 45 °C (113 °F) is also permissible.
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#

Info
Diagram is based on the following reference model: BL Bar-90x300-White.
Spectrum#
Uniformity#

Info
The values in the graph above are measured in mm.
