Operating Information (Basler Camera Lights)#
Light Control Feature#
Basler Camera Lights (CSS) have an integrated controller and can be operated with the Light Control feature of your camera. Depending on the firmware of your camera, use one of the following topics:
- Camera with legacy firmware (without Peripheral Devices Control): Basler Camera Lights work with the Light Control (ace U/L) feature. This applies to Basler ace U/L cameras and to Basler ace 2, boost R, and dart M cameras with firmware that doesn't include the Peripheral Devices Control feature.
- Camera with firmware that includes Peripheral Devices Control: Basler Camera Lights work with the Light Control feature, which is part of the Peripheral Devices Control feature.
In both cases, a separate light controller isn't required. The parameter names differ between the two firmware variants. For an overview of the parameter name changes, see Compatibility and Parameter Mapping.
Operating Limits#
Observe the following limits when you operate a Basler Camera Light:
- When overdriving a Basler Camera Light, don't operate the camera at more than 60 frames per second. Otherwise, the camera and the lights may show unpredictable behavior. Overdriving is described in two topics, because the procedure depends on the camera firmware:
- For cameras with legacy firmware, see Overdriving Light Devices in the Light Control (ace U/L) topic.
- For cameras with firmware that includes the Peripheral Devices Control feature, see Overdriving Light Devices in the Light Control topic.
- When you operate a Basler Camera Light at 100 % brightness, make sure that the pulse rate doesn't exceed 200 pulses per second (PPS).
- Basler Camera Lights use pulse width modulation (PWM). If you're using very short exposure times (<500 µs) and a brightness value other than 100 %, PWM can lead to brightness fluctuations or to stripes in rolling shutter cameras.
Safety Features on Camera Lights#
On Basler Camera Lights, if the brightness is too high with respect to the strobe duration and the duty cycle, the strobe duration is reduced or triggers are ignored. See the table below.
| Required Brightness | Max. Strobe Duration | Max. Duty Cycle |
|---|---|---|
| 0–100 % | - | 100 % |
| 101–200 % | 30 ms | 30 % |
| 201–300 % | 10 ms | 20 % |
| 301–500 % | 2 ms | 10 % |
| 501–1000 % | 1 ms | 5 % |