Basler Light Spot-26FWHM-x#

Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
| Basler Light Spot-26FWHM-Red | Basler Light Spot-26FWHM-White | Basler Light Spot-26FWHM-Blue | Basler Light Spot-26FWHM-Infrared | |
|---|---|---|---|---|
| Order Number | 2200000856 | 2200000752 | 2200000825 | 2200000887 |
| Peak Wavelength | 625 nm | - | 465 nm | 850 nm |
| Color Temperature | - | 5000 K | - | - |
| LED Color | Red | White | Blue | Infrared |
| Beam Angle | 26° | 26° | 26° | 26° |
| Recommended Light Working Distance | 50–500 mm | 50–500 mm | 50–500 mm | 50–500 mm |
| Risk Class (according to IEC 62471) | RG1 | RG1 | RG2 | RG2 |
| Basler Light Spot-26FWHM-x | |
|---|---|
| Conformity | CE (includes RoHS), FCC, IP54, UKCA Certificates for your light model For more information, see the Compliance section of the Basler website. |
LED Specifications#
| Spotlight Series 26FWHM-x | |
|---|---|
| Luminous Power of White LEDs (lumen) | 818 |
| Radiant Power of Red LEDs (mW) | 360 |
| Radiant Power of Blue LEDs (mW) | TBD |
| Radiant Power of IR LEDs (mW) | 2622 |
Electrical Specifications#
| Spotlight Series 26FWHM-x | |
|---|---|
| Required Power for Voltage Control Mode | 24 VDC ± 10 %, 8 W |
| Required Current for Current Control Mode | 600 mA |
| Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | 900 mA |
| Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | 1200 mA |
| Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | 1500 mA |
| Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
| Spotlight Series 26FWHM-x | |
|---|---|
| Dimensions (H x W x D) | 56 x 46 x 46 mm |
| Weight | 200 g |
| Material | Anodized aluminum housing with PMMA light cover |
| Connector | M8 socket, 4-pin male connector |
Spotlight Dimensions#
Environmental Requirements#
| Temperature During Operation | 10–30 °C (50–86 °F) / 45 °C (113 °F)a |
| Humidity During Operation | 30–70 % |
-
For steady light operation without additional heat dissipation measures, a maximum of 30 °C (86 °F) is recommended. For a maximum of 45 °C (113 °F), heat dissipation measures are mandatory.
For flash light operation with a maximum 10 % duty cycle, a maximum of 45 °C (113 °F) is also permissible.
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#

Info
Diagram is based on the following reference model: BL Spot-26FWHM-White.
Spectrum#
Uniformity#

Info
The values in the graph above are measured in mm.
