Basler Light Ring-120OD-UV#

Info
The photo may slightly differ in appearance from the actual product.
Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and wavelength ranges
General Specifications#
| Basler Light Ring-120OD-UV365 | Basler Light Ring-120OD-UV395 | |
|---|---|---|
| Order No. | 2200002488 | 2200002489 |
| Peak Wavelength | near 365 nm | near 395 nm |
| Luminous Area (Inner - Outer Diameter) | 87 - 121 mm (ID - OD) | 87 - 121 mm (ID - OD) |
| Risk Class (according to IEC 62471) | RG3 | RG3 |
| Basler Light Ring-120OD-UV-x | |
|---|---|
| Conformity | CE (includes RoHS), IP54, IP67 Certificates for your light model For more information, see the Compliance section of the Basler website. |
Radiant Intensity#
| Radiant Intensity (W/sr) | |
|---|---|
| Basler Light Ring-120OD-UV365 | 12.82 |
| Basler Light Ring-120OD-UV395 | 10.62 |
Electrical Specifications#
| Basler Light Ring-120OD-UV-x | |
|---|---|
| Required Power for Voltage Control Mode (120OD-UV-x) | 24 VDC ± 5 % / 20 W |
| Required Current for Current Control Mode | 1600 mA |
| Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, < 500 ms Pulses) | 3200 mA |
| Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, < 50 ms Pulses) | 4800 mA |
| Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, < 5 ms Pulses) | 6400 mA |
Mechanical Specifications#
| Basler Light Ring-120OD-UV-x | |
|---|---|
| Dimensions (H x W x D) | 130 x 141 x 14 mm |
| Weight | 350 g |
| Material | Anodized aluminum housing with PMMA light cover |
| Connector | M12 5-pin male |
Ring Light Dimensions#
Connector Pin Numbering#
Info
UV lights are equipped with an M12 5-pin connector. For more information about the installation, see here.
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
| Temperature During Operation | 10–30 °C (50–86 °F) / 45 °C (113 °F)a |
| Humidity During Operation | 30–70 % |
-
For steady light operation without additional heat dissipation measures, a maximum of 30 °C (86 °F) is recommended. For a maximum of 45 °C (113 °F), heat dissipation measures are mandatory.
For flash light operation with a maximum 10 % duty cycle, a maximum of 45 °C (113 °F) is also permissible.