Basler Light Dark Field-75OD-x#

Key Features#
- Internal LED controller with 2 operating modes
- Compatible with Basler SLP Strobe Controller
- Preconfigured hardware components
- Various sizes and LED colors
General Specifications#
| Basler Light Dark Field-75OD-Red | Basler Light Dark Field-75OD-White | Basler Light Dark Field-75OD-Blue | Basler Light Dark Field-75OD-Infrared | |
|---|---|---|---|---|
| Order Number | 2200000850 | 2200000746 | 2200000819 | 2200000881 |
| Peak Wavelength | 625 nm | - | 465 nm | 850 nm |
| Color Temperature | - | 5000 K | - | - |
| LED Color | Red | White | Blue | Infrared |
| Luminous Area (outer diameter) | 75 mm | 75 mm | 75 mm | 75 mm |
| Recommended Light Working Distance | 1–30 mm | 1–30 mm | 1–30 mm | 1–30 mm |
| Risk Class (according to IEC 62471) | Exempt | Exempt | Exempt | Exempt |
| Basler Light Dark Field-75OD-x | |
|---|---|
| Conformity | CE (includes RoHS), FCC, IP54, UKCA Certificates for your light model For more information, see the Compliance section of the Basler website. |
LED Specifications#
| Dark Field Light Series 75OD-x | |
|---|---|
| Luminous Power of White LEDs (lumen) | 725 |
| Radiant Power of Red LEDs (mW) | 2130 |
| Radiant Power of Blue LEDs (mW) | TBD |
| Radiant Power of IR LEDs (mW) | 1030 |
Electrical Specifications#
| Dark Field Light Series 75OD-x | |
|---|---|
| Required Power for Voltage Control Mode | 24 VDC ± 5 %, 6 W |
| Required Current for Current Control Mode | Red, White, and Blue: 300 mA Infrared: 450 mA |
| Recommended max. LED Current for Strobe Mode (50 % Duty Cycle, 100 ms Pulses) | Red, White, and Blue: 600 mA Infrared: Must never be used. |
| Recommended max. LED Current for Strobe Mode (25 % Duty Cycle, 20 ms Pulses) | Red, White, and Blue: 900 mA Infrared: Must never be used. |
| Recommended max. LED Current for Strobe Mode (10 % Duty Cycle, 5 ms Pulses) | Red, White, and Blue: 1200 mA Infrared: 900 mA |
| Infrared only: Recommended max. LED Current for Strobe Mode (1 % Duty Cycle, 100 µs Pulses) | 1350 mA |
| Recommended min. Flash Time in Strobe Mode | 100 µs |
Mechanical Specifications#
| Dark Field Light Series 75OD-x | |
|---|---|
| Dimensions (H x W x D) | 130 x 141 x 12 mm |
| Weight | 330 g |
| Material | Black anodized aluminum housing with internal PMMA light guide |
| Connector | M8 socket, 4-pin male connector |
Dark Field Light Dimensions#
Connector Pin Numbering#
Info
The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.
Environmental Requirements#
| Temperature During Operation | 10–30 °C (50–86 °F) / 45 °C (113 °F)a |
| Humidity During Operation | 30–70 % |
-
For steady light operation without additional heat dissipation measures, a maximum of 30 °C (86 °F) is recommended. For a maximum of 45 °C (113 °F), heat dissipation measures are mandatory.
For flash light operation with a maximum 10 % duty cycle, a maximum of 45 °C (113 °F) is also permissible.
Performance Charts#
Peak Illuminance versus Light Working Distance (LWD)#

Info
Diagram is based on the following reference model: BL Dark Field-75OD-White.
Spectrum#
Uniformity#

Info
The values in the graph above are measured in mm.
