Skip to content

Basler Standard Light Back-100x200-x#

Basler Standard Backlights can be placed closely behind an object, e.g., for measuring outlines.

Basler Standard Light Back

Key Features#

  • Internal LED controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Back-100x200-Red Basler Standard Light Back-100x200-White Basler Standard Light Back-100x200-Blue Basler Standard Light Back-100x200-Infrared
Order Number 200000831 200000727 200000800 200000862
LED Color Red White Blue Infrared
Luminous Area 100 x 200 mm 100 x 200 mm 100 x 200 mm 100 x 200 mm
Recommended Light Working Distance 1–100 mm 1–100 mm 1–100 mm 1–100 mm
Basler Standard Light Back-100x200-x
Conformity CE (includes RoHS), FCC, IP54, UKCA
Certificates for your light model
For more information, see the Compliance section of the Basler website.

LED Specifications#

Backlight Series 100x200-x
Illuminance of
White LEDs
at 0 mm distancea
77 klux

  1. Values are approximate with ± 7 % tolerance.

Electrical Specifications#

Backlight Series 100x200-x
Required Power for Voltage Control Mode 24 VDC ± 10 %,
16 W
Required Current for Current Control Mode Red, White, and Blue: 900 mA
Infrared: 1200 mA
Recommended max. LED Current for Strobe Mode
(50 % Duty Cycle, 100 ms Pulses)
Red, White, and Blue: 1800 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(25 % Duty Cycle, 20 ms Pulses)
Red, White, and Blue: 2700 mA
Infrared: Must never be used.
Recommended max. LED Current for Strobe Mode
(10 % Duty Cycle, 5 ms Pulses)
Red, White, and Blue: 3600 mA
Infrared: 2400 mA
Infrared only: Recommended max. LED Current for Strobe Mode
(1 % Duty Cycle, 100 µs Pulses)
3600 mA
Recommended min. Flash Time in Strobe Mode 100 µs

Mechanical Specifications#

Backlight Series 100x200-x
Dimensions
(H x W x D)
120 x 250 x 12 mm
Weight 600 g
Material Black anodized aluminum housing with PMMA light cover
Connector M8 socket, 4-pin male connector

Backlight Dimensions#

Basler Standard Light Back 100x200x

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

Performance Charts#

Peak Illuminance versus Light Working Distance (LWD)#

Peak Illuminance versus Light Working Distance (LWD)

Info

Diagram is based on the following reference model: BSL Back-100x200-White.

Spectrum#

Spectrum

Uniformity#

Uniformity

Info

The values in the graph above are measured in mm.

Uniformity Intensity