Active Fan for Basler boost V Cameras#
Installing an active fan is necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic.
Info
Using an active fan is optional for all Basler boost V cameras, but is, however, recommended for the boA5120-230cc and boA5120-230cm cameras.
- Order number: 2200001398
- The active fan is delivered with two screws for attaching the active fan to the camera.
Technical Drawing#
Physical Specifications#
Dimensions | See Technical Drawing |
Speed | 5400 rpm |
Voltage Range | 4.5–5.5 VDC |
Power Input | 0.7 W |
Cable Length | 150 mm |
Active Fan Connector | Rosenberger 59K204-301L5 |
Screws | M4 × 10 mm, DIN 7984 |
General Information#
RoHS Compliance | Yes |
Warranty | 1 year |