Basler Power-I/O Cable, M8 6p/open, P#
For ace 2 IP67 camera models, an IP67 cable variant is available. The IP67 cable variant ensures that the camera is protected against dust and water in accordance with the IP67 standard.

Info
The cable is suitable for the following camera models:
- ace 2
- boost R
- racer 2 S
| Cable Length | 5 m | 10 m |
|---|---|---|
| Order Number | 2200000315 | 2200000296 |
| Order Number (IP67 cable) | 2200002818 | 2200002819 |
Cable Drawing#
Wiring Information#
| Pin Number | Wire Color | Function |
|---|---|---|
| 1 | Brown | AUX power (not for ace 2 R USB, Basic product line) |
| 2 | White | Opto-coupled I/O input, Line 1 |
| 3 | Blue | Ground for opto-coupled I/O |
| 4 | Black | GPIO I/O, Line 2 |
| 5 | Gray | GPIO I/O, Line 3 |
| 6 | Pink | Ground for AUX power and GPIO |
Shielding Installation#
| Component | Form | Function |
|---|---|---|
| Shell | Braid | Shield |
Physical Specifications#
| Camera-side Connector | M8 6-pin, male plug, A standard coding |
| Host-side Connector | None, open end |
| Cable Cross-section | 6 × AWG 24 (6 × near 0.2 mm²) |
| Cable Diameter | 5.5 mm |
| Wire Insulation Cable Shielding | PVC Tinned braided copper, min. 80 % coverage |
| Outer Jacket | PUR, black, halogen-free |
| Minimum Bending Radius | 55 mm |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| Maximum Operating Voltage | 30 VDC AC/DC |
| Maximum Rated Current | 1 A |
| Wire Resistance | Power-I/O cable M8 6-pin open, 5 m: 0.5 Ω Power-I/O cable M8 6-pin open, 10 m: 1 Ω |
Environmental Specifications#
| Operating Temperature Range | -25–80 °C, not moving |
Plug Specifications#
| Contact Plating | Ni/Au |
| <!– | Protection Rating |
General Information#
| Conformity | CE (includes RoHS), REACH Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section.
The installation is explained in the Hardware Installation (CoaXPress Cameras) topic.