Basler Power Cable, HRS 6p/open, P#

Info
The cable is suitable for the following camera models:
- aviator CL
- racer
| Order Number | Cable Length |
|---|---|
| 2000029758 | 10 m |
Cable Drawing#
CAUTION – Personal Injury Hazard
Personal injury hazard and risk of damage to camera in case of short circuits (applies to GigE cameras only)
Short circuits may cause an extreme rise in temperature of the camera's housing. This may damage the camera and may also lead to personal injuries, e.g., burns if touching the housing. In the worst case, the overheating may cause a fire. In order to prevent that, you should take additional measures to limit the current flowing through each individual wire during a short circuit. The maximum current allowed is 2 A. There are two ways how to do this:
- Using a fuse
- Using a limited power supply
Wiring Information#
| Pin Number | Wire Color | Function |
|---|---|---|
| 1/2 | Brown | Camera Power |
| 3 | n/a | n/a |
| 4 | n/a | n/a |
| 5/6 | White | Camera Power Ground |
For more details, see the respective camera user's manual.
Physical Specifications#
| Camera-side Connector | Hirose 6 pin [HR10A-7P-6S (73)] |
| Host-side Connector | None, open end |
| Cable Cross-section | 2 x 2 x 0.5 mm² (close to AWG 21) |
| Cable Diameter | 5.5 mm |
| Wire Insulation | PVC |
| Outer Jacket | PVC |
| Minimum Bending Radius | 27.5 mm (5 x cable diameter), fixed installation |
| Maximum Bending Cycles | None (fixed installation only) |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| Maximum Operating Voltage | See camera documentation for the power requirements of your camera. |
| Wire Resistance | ≤250 Ω/km |
Environmental Specifications#
| Operating Temperature Range | -25–80 °C, not moving |
Plug Specifications#
| Durability | >1000 mating cycles |
| Contact Resistance | 10 mΩ max. |
| Contact Plating | Silver |
| Protection Rating | IP40 |
| Plug Insulation Material | Polyamide/PBT |
General Information#
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
For more details, see the respective camera user's manual.
Read the camera user's manual including the safety warnings before connecting the cable to the camera. The user's manual also contains further information about pin assignments, power requirements, as well as comprehensive information about installing and using the camera.
You can download the user's manual and related documents for your camera free of charge from the Basler website.