Skip to content

Heat Sinks for Basler racer 2 L Cameras#

The heat sinks for Basler racer 2 L cameras provide an efficient way for heat dissipation during camera operation.

Heat Sinks for Basler racer 2 L Cameras Mounted on Cameras

Installing a heat sink is only necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic.

Basler provides two different heat sinks suitable for racer 2 L cameras:

Fin Heat Sink#

Fin Heat Sink for Basler racer 2 L Cameras

  • Order number: 1000046348
  • The fin heat sink is delivered with four screws for attaching the heat sink to the camera.

Technical Drawing#

Basler racer 2 L Heat Sink Dimensions

Physical Specifications#

Dimensions See technical drawing above
Material Clear anodized aluminum
Thermal Resistance 1.5–0.7 K/W
Screws M3 × 10 mm, A2

General Information#

Warranty 1 year

Compressed Air Heat Sink#

Compressed Air Heat Sink for Basler racer 2 L Cameras

  • Order number: 1000046316
  • The heat sink is delivered with a heat conducting mat and four screws for attaching the heat sink to the camera.

Technical Drawing#

Basler racer 2 L Heat Sink Dimensions

Physical Specifications#

Dimensions See technical drawing above
Material Clear anodized aluminum
Interfaces 2 pneumatic plug-in connections for compressed air hoses (Ø8 mm)
2 connection threads, G 1/8"
Screws M3 × 22 mm, A2

General Information#

Warranty 1 year

For more information about your camera, installation, and providing heat dissipation, read the topic about your Basler racer 2 L camera model as well as the Hardware Installation and the Providing Heat Dissipation topics.