Basler SLP Cable, M8 6p/TBL-L#
Info
The cable is suitable for ace 2 and boost cameras.
Order Number | Cable Length |
---|---|
2200001007 | 3 m |
Cable Drawing#
Wiring Information#
Info
If you supply power to the camera via USB or PoE, don't connect the wire to the pin 1 of the terminal block connector.
Pin Number (HRS) | Wire Color | Function | Pin Number (TBL) |
---|---|---|---|
1 | Brown | Camera Power | 6 |
2 | White | Opto In | 3 |
3 | Blue | Opto Ground | 2 |
4 | Black | Camera I/O 2 | 5 |
5 | Gray | SLP Comm | 4 |
6 | Pink | Ground | 1 |
Housing | Black | Shielding | 1 |
Physical Specifications#
Camera-side Connector | M8 6-pin male |
Host-side Connector | Würth, TBL 3611 |
Cable Cross-section | 0.25 mm² (close to AWG24) |
Cable Diameter | 5.7 mm |
Wire Insulation | PVC |
Outer Jacket | PUR |
Minimum Bending Radius | None (fixed installation only) |
Maximum Bending Cycles | None (fixed installation only) |
Suitable for Drag Chain Applications | No |
Suitable for Robotics Applications | No |
Electrical Specifications#
Maximum Operating Voltage | 30 VDC |
Wire Resistance | approx. 0.4 Ω |
Environmental Specifications#
Operating Temperature Range | -25–80 °C, not moving |
Plug Specifications#
Contact Resistance | 20 mΩ |
Contact Plating | Tin over nickel |
Protection Rating | UL 94 V-0 |
Plug Insulation Material | PA66 |
General Information#
Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
Warranty | 3 years |
Read the topic about your camera model before connecting the cable to the camera. You can find the corresponding topic in the Area and Line Scan Cameras section.