Basler Ext. Cable for Cable or Power Supply With HRS 6p, m/f, P#

Info
The cable is suitable for the following camera models:
- ace USB 3.0
- ace GigE
- aviator CL
- beat
- racer GigE
- racer CL
| Order Number | Cable Length |
|---|---|
| 2000030680 | 8 m |
Cable Drawing#
CAUTION – Electric Shock and Fire Hazard
To avoid electrical shock or fire hazards only SELV (Safety Extra Low Voltage) and LPS (Limited Power Source) may be used.
The maximum current allowed is 2 A.
Using the power-I/O cable extension may cause problems in camera operation.
Using the cable extension increases the length of the standard power-I/O cable designed for Basler cameras to up to 18 m. Compared to the standard power-I/O cable, the voltage drop between the power supply and the camera will be higher. Therefore, you need to consider the following aspects:
- This increases the risk of supplying power with insufficient voltage for proper camera operation.
- The signal latency will increase.
- The likelihood for picking up extraneous signals increases. Therefore, problems with electromagnetic interference (EMI) and electrostatic discharge (ESD) may increase.
To ensure proper camera operation, make sure that power with sufficient voltage is supplied by the power supply. The voltage available at the camera must at least match the strength specified in the respective camera user's manual.
Wiring Information#
| Pin Number | Wire Color | Function |
|---|---|---|
| 1 | Brown | See camera documentation |
| 2 | Green | See camera documentation |
| 3 | Pink | See camera documentation |
| 4 | Gray | See camera documentation |
| 5 | Yellow | See camera documentation |
| 6 | White | See camera documentation |
For more details, see the respective camera user documentation.
Physical Specifications#
| Camera-side Connector | Hirose 6 pin [HR10A-7P-6S (73)] |
| Host-side Connector | Hirose 6 pin [HR10A-7J-6P (73)] |
| Cable Cross-section | 3 x 2 x 0.14 mm² (close to AWG 21) |
| Cable Diameter | 5.3 mm |
| Wire Insulation | PVC |
| Outer Jacket | PVC |
| Minimum Bending Radius | Fixed installation: 31.8 mm (6 x cable diameter) Moved occasionally: 79.5 mm (15 x cable diameter) |
| Maximum Bending Cycles | None (fixed installation only) |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| Maximum Operating Voltage | See camera documentation for the power requirements of your camera. |
| Wire Resistance | 148 Ω/km |
Environmental Specifications#
| Operating Temperature Range | -25–80 °C, not moving |
Plug Specifications#
| Durability | >1000 mating cycles |
| Contact Resistance | 10 mΩ min. |
| Contact Plating | Silver |
| Protection Rating | IP40 |
| Plug Insulation Material | Polyamide/PBT |
General Information#
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section.
For cameras not included in the Basler Product Documentation, see the Document Downloads section of the Basler website.