Basler SLP Cable, M8 6p/TBL-S#

Info
The cable is suitable to connect ace 2 and boost cameras with Basler Camera Lights.
| Order Number | Cable Length |
|---|---|
| 2200001008 | 3 m |
Cable Drawing#
Wiring Information#
Info
If you supply power to the camera via USB or PoE, don't connect the wire to the pin 1 of the terminal block connector.
| Pin Number (M8) | Wire Color | Function | Pin Number (TBL) |
|---|---|---|---|
| 1 | Brown | Camera Power | 1 |
| 2 | White | Not connected | |
| 3 | Blue | Not connected | |
| 4 | Black | Not connected | |
| 5 | Gray | GPIO | 3 |
| 6 | Pink | Ground | 2 |
| Housing | Black | Shielding | 2 |
Physical Specifications#
| Camera-side Connector | M8 6-pin male |
| Host-side Connector | Würth, TBL 381C |
| Cable Cross-section | 0.25 mm² (close to AWG24) |
| Cable Diameter | 5.7 mm |
| Wire Insulation | PVC |
| Outer Jacket | PUR |
| Minimum Bending Radius | None (fixed installation only) |
| Maximum Bending Cycles | None (fixed installation only) |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| Maximum Operating Voltage | 30 VDC |
| Wire Resistance | approx. 0.4 Ω |
Environmental Specifications#
| Operating Temperature Range | -25–80 °C, not moving |
Plug Specifications#
| Contact Resistance | 20 mΩ |
| Contact Plating | Tin |
| Protection Rating | UL 94 V-0 |
| Plug Insulation Material | PA66 |
General Information#
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Read the topic about your camera model before connecting the cable to the camera. You can find the corresponding topic in the Area and Line Scan Cameras section.