Basler I/O Cable, HRS 12p/open, P#

Info
The cable is suitable for the following camera models:
- racer 2 L
- racer 2 XL
- racer GigE
| Order Number | Cable Length |
|---|---|
| 2000026691 | 3 m |
| 2000026689 | 10 m |
Cable Drawing#
Wiring Information#
| Pin Number | Wire Color | racer 2 L | racer GigE |
|---|---|---|---|
| 1 | White | Camera Power | Opto In 1 - |
| 2 | Brown | Camera Power | Opto In 1 + |
| 3 | Green | GPIO (Line 1 -) | Opto In 3 - |
| 4 | Yellow | GPIO (Line 1 +) | Opto In 3 + |
| 5 | Gray | GPIO Ground | Opto I/O Ground |
| 6 | Blue | GPIO (Line 2 -) | Opto Out 1 - |
| 7 | Red | GPIO (Line 2 +) | Opto Out 1 + |
| 8 | Black | Camera Power Ground | Opto In 2 - |
| 9 | Violet | Camera Power Ground | Opto In 2 + |
| 10 | Pink | Not connected | Not connected |
| 11 | Gray/Pink | GPIO (Line 3 -) | Opto Out 2 - |
| 12 | Red/Blue | GPIO (Line 3 +) | Opto Out 2 + |
Physical Specifications#
| 2000022691 / 2000026689 | |
|---|---|
| Camera-Side Connector | Hirose, 12 pin [HR10A-10P-12S (73)] |
| Host-Side Connector | None, open end |
| Cable Cross-Section | 6 x 2 x 0.14 mm² (close to AWG 26) |
| Cable Diameter | 7.1 mm |
| Wire Insulation | PVC |
| Outer Jacket | PVC |
| Minimum Bending Radius | 42.6 mm (6 x cable diameter), fixed installation |
| Maximum Bending Cycles | None (fixed installation only) |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| 2000022691 / 2000026689 | |
|---|---|
| Maximum Operating Voltage | See camera documentation for the power requirements of your camera. |
| Wire Resistance | ≤ 142 Ω/km |
Environmental Specifications#
| 2000022691 / 2000026689 | |
|---|---|
| Operating Temperature Range | -25–80 °C, not moving |
Plug Specifications#
| 2000022691 / 2000026689 | |
|---|---|
| Durability | >1000 mating cycles |
| Contact Resistance | max. 10 mΩ |
| Contact Plating | Silver |
| Protection Rating | IP40 |
| Plug Insulation Material | Polyamide/PBT |
General Information#
| 2000022691 / 2000026689 | |
|---|---|
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section.
For cameras not included in the Basler Product Documentation, see the Document Downloads section of the Basler website.