Basler Cable CXP, Micro-BNC x2 (HD-BNC), P#

Info
The cable is suitable for the following camera models:
- ace 2 V
- boost
- racer 2 S
- racer 2 L
| Order Number | Cable Length |
|---|---|
| 2200000320 | 3 m |
| 2200000321 | 5 m |
| 2200000322 | 10 m |
Cable Drawing#
Physical Specifications#
| 2200000320 / 2200000321 / 2200000322 | |
|---|---|
| Camera-Side Connector | Micro-BNC (HD-BNC) |
| Host-Side Connector | Micro-BNC (HD-BNC) |
| Cable Diameter | 4.3 mm |
| Cable Cross-Section | AWG 23 – 0.269 |
| Cable Shielding | Aluminum mylar tape |
| Outer Jacket | PVC |
| Minimum Bending Radius | 20 mm |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Connector Specifications#
| 2200000320 / 2200000321 / 2200000322 | |
|---|---|
| Type | Micro-BNC (HD-BNC) |
| Maximum Attenuation | -17.0 dB at 6.250 GHz (12.5 Gbps) |
Electrical Specifications#
| 2200000320 / 2200000321 / 2200000322 | |
|---|---|
| Maximum Operating Voltage | 30 VDC AC/DC |
| Maximum Rated Current | 1 A |
| Characteristic Impedance | 75 ±4 Ω |
| Maximum DC Roundtrip Resistance | 4.98 Ω |
| Frequency | 0–6.25 GHz (12.5 Gbps) |
Transmission Specifications#
| 2200000320 / 2200000321 / 2200000322 | |
|---|---|
| Return Loss | -20 dB @ 0–500 MHz -15 dB @ 500 MHz–6.25 GHz |
Environmental Specifications#
| 2200000320 / 2200000321 / 2200000322 | |
|---|---|
| Operating Temperature | -20–60 °C (-4–140 °F) |
General Information#
| 2200000320 / 2200000321 / 2200000322 | |
|---|---|
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section.
The installation is explained in the Hardware Installation (CoaXPress Cameras) topic.