Basler SLP Cable, HRS 6p/TBL-L, P#

Info
The cable is suitable for the following products:
- Basler SLP Strobe Controller
| Order Number | Cable Length |
|---|---|
| 2200000327 | 3 m |
Cable Drawing#
Wiring Information#
| Pin Number (HRS) | Wire Color | Function | Pin Number (TBL) |
|---|---|---|---|
| 1 | Brown | Camera Power | 6 |
| 2 | Pink | Opto In | 3 |
| 3 | Green | SLP Comm | 4 |
| 4 | Yellow | Camera I/O 2 | 5 |
| 5 | Gray | Opto Ground | 2 |
| 6 | White | Ground | 1 |
| Housing | Black | Shielding | 1 |
For more details, see the Basler SLP Strobe Controller topic.
Physical Specifications#
| Camera-side Connector | Hirose 6 pin [HR10A-7P-6S (73)] |
| Host-side Connector | Würth, TBL 3611 |
| Cable Cross-section | 3 x 2 x 0.14 mm² (close to AWG 26) |
| Cable Diameter | 6.5 mm |
| Wire Insulation | PVC |
| Outer Jacket | PVC |
| Minimum Bending Radius | 32.5 mm (5 x cable diameter), fixed installation |
| Maximum Bending Cycles | None (fixed installation only) |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| Maximum Operating Voltage | See the Basler SLP Strobe Controller topic for the power requirements of the Basler SLP Strobe Controller. |
| Wire Resistance | <1 Ω |
Environmental Specifications#
| Operating Temperature Range | -40–80 °C, not moving |
Plug Specifications#
| R10A-7P-6S (73) | TBL 3611 | |
|---|---|---|
| Durability | >1000 mating cycles | n/a |
| Contact Resistance | 10 mΩ max. | 20 mΩ max. |
| Contact Plating | Silver | Brass (CuZn) |
| Protection Rating | IP40 | n/a |
| Plug Insulation Material | Polyamide/PBT | PA66 |
General Information#
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Before connecting the cable to the controller and the camera, read the Basler SLP Strobe Controller topic and the topic of your camera model. You can find your camera topic in the Area and Line Scan Cameras section. These topics contain important safety information as well as information about pin assignments, power requirements, installation and use of the controller and camera.