Basler Opto-I/O Cable, HRS 6p/open, P
Input/Output (I / O) cable connecting only to the opto-isolated I/O pins (IN, OUT, Opto Ground) of the camera's 6-pin connector.

Info
The cable is suitable for the following camera models:
| Order Number | Cable Length |
| 2000034086 | 10 m |
Cable Drawing

| Pin Number | Wire Color | Function |
| 1 | n/a | n/a |
| 2 | Brown | Opto-isolated IN (Line 1) |
| 3 | n/a | n/a |
| 4 | Yellow | Opto-isolated OUT (Line 2) |
| 5 | White/Green | Opto-isolated I/O Ground |
| 6 | n/a | n/a |
Physical Specifications
| |
| Camera-side Connector | Hirose 6 pin [HR10A-7P-6S (73)] |
| Host-side Connector | None, open end |
| Cable Cross-section | 2 × 2 × 0.14 mm² (close to AWG 26) |
| Cable Diameter | 4.9 mm max. |
| Wire Insulation | PVC |
| Outer Jacket | PVC |
| Color Outer Jacket | Blue |
| Minimum Bending Radius | 34.3 mm (7 x cable diameter), fixed installation |
| Maximum Bending Cycles | None (fixed installation only) |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications
| |
| Maximum Operating Voltage | See camera documentation for the power requirements of your camera. |
| Wire Resistance | ≤142 Ω/km |
Environmental Specifications
| |
| Operating Temperature Range | -25–80 °C, not moving |
Plug Specifications
| |
| Durability | >1000 mating cycles |
| Contact Resistance | 10 mΩ max. |
| Contact Plating | Silver |
| Protection Rating | IP40 |
| Plug Insulation Material | Polyamide/PBT |
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section.