Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler I/O Cable, HRS 6p/open, P#

I/O cable with HRS 6-pin connector and open end.

Basler I/O Cable, HRS 6p/open, P

Info

The cable is suitable for the following camera models:

  • boost V
Order Number Cable Length
2200001239 10 m

Cable Drawing#

Cable Drawing

Wiring Information#

Pin Number Wire Color Function
1 Brown Input 1
2 Pink Not connected
3 Green Output 1
4 Yellow I/O Ground
5 Gray I/O Ground
6 White I/O Ground

For more details, see the respective camera documentation.

Physical Specifications#

Camera-Side Connector Hirose, 6 pin [HR10A-7R-6S (73)]
Host-Side Connector None, open end
Cable Cross-Section 3 x 2 x 0.14 mm² (close to AWG 26)
Cable Diameter 5.8 mm
Wire Insulation PVC
Outer Jacket PVC
Minimum Bending Radius 34.8 mm (6 x cable diameter), fixed installation
Maximum Bending Cycles None (fixed installation only)
Suitable for Drag Chain Applications No
Suitable for Robotics Applications No

Electrical Specifications#

Test Voltage 1200 VDC
Wire Resistance ≤142 Ω/km

Environmental Specifications#

Operating Temperature Range -25–80 °C, not moving

Plug Specifications#

Durability >1000 mating cycles
Contact Resistance max. 10 mΩ
Contact Plating Silver
Protection Rating IP40
Plug Insulation Material Polyamide/PBT

General Information#

Conformity CE (includes RoHS)
Certificates for your cable
For more information, see the Compliance section of the Basler website.
Warranty 3 years

Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section under "Models".