Changes and Fixed Issues in Runtime 5.9.0#
Applets#
All Boards#
Change Summary | CXP-12 Interface Card 1C Requires Firmware Version S1.1 CXP-12 Interface Card 2C, CXP-12 Interface Card 4C and imaWorx CXP-12 Quad Require Firmware Version S1.0 |
---|---|
Description | All applets require a specific firmware version on the board. They are neither upwards nor downwards compatible. For CXP-12 Interface Card 1C, the applets delivered with this release require the firmware version S1.1. For CXP-12 Interface Card 2C, CXP-12 Interface Card 4C and imaWorx CXP-12 Quad, there is currently only firmware version S1.0 available, so for these boards this will become relevant in the future. |
Affected OS | Windows and Linux |
Ticket ID | TFS 191503 |
SDK#
Fix Summary | In Blocking Mode Acquisition Frames in the Dummy Buffer Are Now Taken into Account |
---|---|
Behavior Before Fix | When running a blocking mode acquisition for a finite number of frames, frames that were transferred to the dummy buffer (i.e. were dropped) were not taken into account for the frame limit. |
Behavior After Fix | This has been fixed. Now, if the last requested frame is transferred to the dummy buffer, a call to Fg_waitForLastPicNumberBlockingEx will time out. |
Affected OS | Windows and Linux |
Ticket ID | TFS 201149 |
Fix Summary | In Blocking Mode Acquisition the Callback Function Returns the Buffer Number for the Frame |
---|---|
Behavior Before Fix | When running a blocking mode acquisition using the APC API, the Callback function only returned a frame number without the buffer number. |
Behavior After Fix | This has been fixed. Now, the Callback function returns the buffer number for the frame instead of the frame number. |
Instructions | To determine the frame number, use Fg_getParameterEx with the new parameter identifier FG_IMAGE_NUMBER . |
Affected OS | Windows and Linux |
Ticket ID | – |
Fix Summary | The Spelling of the Applet Parameter Values EnumEntry_TriggerCameraOutSelect_NotBypassFronGPI[0..3] Have Been Corrected |
---|---|
Behavior Before Fix | There was a typo in the Applet Parameter Values EnumEntry_TriggerCameraOutSelect_NotBypassFronGPI[0..3] . |
Behavior After Fix | The spelling of the applet parameter values have been corrected from EnumEntry_TriggerCameraOutSelect_NotBypassFronGPI[0..3] to EnumEntry_TriggerCameraOutSelect_NotBypassFron tGPI[0..3] . |
Instruction | Any software that uses the old misspelled names needs to be updated. |
Affected OS | Windows and Linux |
Ticket ID | TFS 197346 |