Known Issues Framegrabber SDK 5.11.0
This section provides information about known issues for the Basler Runtime version 5.11.0.
All Components
| Summary | Applets Built with Vivado 2025.1 May Not Be Loaded |
| Description | Applets created using Vivado version 2025.1 can sometimes fail to load. |
| Affected OS | Linux and Windows |
| Workaround | This problem has been fixed with Framegrabber SDK 5.11.6. Thus, to avoid this problem, use Framegrabber SDK 5.11.6 or higher. Or build your applets with Vivado 2023.2. |
| Ticket ID | 341684 |
| Summary | Storing and Loading MCF-Files Results in Double Values Rounded to a Whole Number |
| Description | When loading a configuration from an MCF-file, double values with comma delimiter might be rounded to the nearest whole number. This is caused by the current locale setting of the Linux operating system. Rounding doesn't occur if the locale defines a dot as delimiter. |
| Affected OS | Linux |
| Workaround | Set an appropriate locale, e.g., LC_NUMERIC="C" ./<applicationName>, before you start microDisplay X or microDiagnostics. |
| Ticket ID | 265213 |
| Summary | mE5 Frame Grabbers Have Boot Partition Set to Partition 0 and Show Wrong Serial Number |
| Description | After booting, microEnable 5 frame grabbers always show partition 0 as boot partition, even if another partition was defined as boot partition before booting. Also, the boot partition can't be changed, and the serial number isn't displayed correctly. |
| Affected OS | Windows |
| Workaround | Turn off the Fast Start-Up Feature under Windows. |
| Ticket ID | TFS 272272 |
| Summary | Camera Doesn't Deliver Correct Images |
| Description | If a camera with multiple links doesn't comply with the CXP standard regarding the distribution of the image data over the links, the camera won't transmit images correctly. This issue was observed with a JAI SP-12000C-CXP4 camera. |
| Affected OS | Windows and Linux |
| Workaround | No workaround is available. |
| Ticket ID | TFS 211645 |
| Summary | Linux Drivers Can't Be Signed with a Trusted Basler Certificate |
| Description | Using secure boot (UEFI mode) with Linux requires a driver that is signed with a trusted certificate. Since the driver is provided as source code, there is no way to sign it with a trusted Basler certificate. |
| Affected OS | Linux |
| Workaround | To work with the driver, secure boot can be disabled. Alternatively, you can sign the driver as described in this Ubuntu blog entry. |
| Ticket ID | – |
Framegrabber API
| Summary | Displaying Images with High Frame Rates May Lead to Input Lag |
| Description | When using the display_lib Framegrabber API library (only available on Windows), displaying images with high frame rates (about 10.000 frames per second) may lead to input lag (e.g., keyboard and mouse lag) on the host computer. |
| Affected OS | Windows |
| Workaround | No workaround is available. |
| Ticket ID | – |
GenTL Producer
| Summary | Camera Parameters Changed after Image Acquisition Start Aren't Reflected in the Frame Grabber |
| Description | When camera parameters are changed during image acquisition, the change isn't reflected in the frame grabber. This is because the GenTL Producer retrieves the relevant parameters (width, height, image format, etc.) before starting the acquisition and synchronizes these with the frame grabber. |
| Affected OS | Windows and Linux |
| Workaround | No workaround is available. |
| Ticket ID | TFS 195482 and 225591 |
| Summary | The GenTL Device ID Changes When the Applet Is Changed |
| Description | According to the GenTL standard, the device ID should remain constant between two sessions. However, the GenTL device ID changes when the applet is changed. Therefore, the device ID can only be reused if the applet has the same name as the applet with which the device ID was generated. |
| Affected OS | Windows and Linux |
| Workaround | No workaround is available. |
| Ticket ID | – |
microDisplay X
| Summary | On a Clean Linux Installation, microDisplay X Doesn't Start |
| Description | On a clean Linux installation, microDisplay X doesn't start. The reason for this issue is that on a clean Linux installation, the xcb QT platform plugin is missing. |
| Affected OS | Linux |
| Workaround | Install the missing plugin with the sudo apt install libxcb-xinerama0 command. |
| Ticket ID | TFS 259941 |
| Summary | On Linux, microDisplay X Might Crash When It Is Being Closed |
| Description | On Linux, microDisplay X might crash when it is being closed. This has no further consequences and can be ignored. |
| Affected OS | Linux |
| Workaround | No workaround is available. |
| Ticket ID | TFS 211811 |
C# Wrapper
| Summary | The C# Wrapper Doesn't Accept Negative Values in FieldParameterInt |
| Description | FieldParameterInt.value is an unsigned integer, and the Framegrabber SDK handles this correctly. In the C# wrapper, assigning a negative value, such as -1, doesn't compile, so SiSoCsRt.Fg_setParameterWithFieldParameterInt can't be called with that number directly. |
| Affected OS | Windows and Linux |
| Workaround | Assign the value with unchecked before you call Fg_setParameterWithFieldParameterInt. For -1, use fieldParameter.value = unchecked((uint)-1);. |
| Ticket ID | 332625 |