Heat Sink for Basler ace 2 Cameras#
Installing a heat sink is only necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic. It is suitable for all ace 2 camera models.
- Order number: 2200000998
- The heat sink is delivered with three screws for attaching the heat sink to the camera.
Technical Drawings#
Physical Specifications#
Dimensions | See Technical Drawings |
Material | Clear anodized aluminum |
Thermal Resistance | 2.1 K/W |
Screws | M3 × 5 mm, A2 |
General Information#
RoHS Compliance | Yes |
Warranty | 1 year |
For more information about your camera, installation, and providing heat dissipation, read the topic about your Basler ace 2 camera model as well as the hardware installation topic for GigE cameras or USB 3.0 cameras and the Providing Heat Dissipation topic.