Basler SLP Cable, HRS 6p/TBL-S, P#

Info
The cable is suitable for the following products:
- Basler Camera Lights
- ace U cameras
- ace L cameras
| Order Number | Cable Length |
|---|---|
| 2200000329 | 3 m |
Cable Drawing#
Wiring Information#
Info
If you supply power to the camera via USB or PoE, don't connect the wire to the pin 1 of the terminal block connector.
| Pin Number (HRS) | Wire Color | Function | Pin Number (TBL) |
|---|---|---|---|
| 1 | Brown | Camera Power | 1 |
| 2 | Pink | Opto In | |
| 3 | Green | SLP Comm | 3 |
| 4 | Yellow | Camera I/O 2 | |
| 5 | Gray | Opto Ground | |
| 6 | White | Ground | 2 |
| Housing | Black | Shielding |
Physical Specifications#
| Camera-side Connector | Hirose 6 pin [HR10A-7P-6S (73)] |
| Host-side Connector | Würth, TBL 691381000006 |
| Cable Cross-section | 3 x 2 x 0.14 mm² (close to AWG 26) |
| Cable Diameter | 5.8 mm |
| Wire Insulation | PVC |
| Outer Jacket | PVC |
| Minimum Bending Radius | 34.8 mm (6 x cable diameter), fixed installation |
| Maximum Bending Cycles | None (fixed installation only) |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| Maximum Operating Voltage | See camera documentation for the power requirements of your camera. |
| Wire Resistance | <1 Ω |
Environmental Specifications#
| Operating Temperature Range | -40–80 °C, not moving |
Plug Specifications#
| R10A-7P-6S (73) | TBL 691381000006 | |
|---|---|---|
| Durability | >1000 mating cycles | n/a |
| Contact Resistance | 10 mΩ max. | 20 mΩ max. |
| Contact Plating | Silver | Brass (CuZn) |
| Protection Rating | IP40 | n/a |
| Plug Insulation Material | Polyamide/PBT | PA66 |
General Information#
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Read the topic about your camera model and camera light before connecting the cable to the camera and the light. You can find the corresponding topic in the Area and Line Scan Cameras and Basler Camera Lights sections.