Basler Cable GMSL, FAKRA-Z, 1x F/F#

Info
The cable is suitable for ace 2 GMSL cameras.
| Order Number | Cable Length |
|---|---|
| 2200002798 | 3 m |
| 2200002799 | 5 m |
| 2200002800 | 10 m |
| 2200002801 | 15 m |
Cable Drawing#
Physical Specifications#
| 2200002798 / 2200002799 / 2200002800 / 2200002801 | |
|---|---|
| Connectors | FAKRA-Z , female, Color: Waterblue (RAL 5021) |
| Cable Diameter | 3.45 mm max. |
| Cable Shielding | Double-braided, tinned copper |
| Outer Jacket | Polyurethane, black |
| Minimum Bending Radius (fixed) | 13.8 mm |
| Minimum Bending Radius (moving) | 34.5 mm |
| Minimum Number of Bending Cycles | 5 million |
| Suitable for Drag Chain Applications | Yes |
| Suitable for Robotics Applications | Yes |
Connector Specifications#
| 2200002798 / 2200002799 / 2200002800 / 2200002801 | |
|---|---|
| Camera-Side and Host-Side Connector Type | FAKRA-Z , female, Color: Waterblue (RAL 5021) |
NOTICE – Improper removal of the cable may damage the connector.
The FAKRA connector has a locking mechanism that must be engaged to ensure a secure connection. To avoid damaging the FAKRA connector when unplugging it, proceed as follows:
Press the release lever (1) firmly down and hold it down while slightly pushing the connector towards (2) the connected device. Then, pull the connector carefully off (3) the device while still pressing the lever.

Electrical Specifications#
| 2200002798 / 2200002799 / 2200002800 / 2200002801 | |
|---|---|
| Maximum Operating Voltage (Cable) | 60 V |
| Maximum Rated Current | 3 A |
| Characteristic Impedance | 50 Ω |
| Frequency | DC 0–6 GHz |
| Insertion Loss (3 GHz) | -1.15 dB/m nominal |
| Insertion Loss (6 GHz) | -1.7 dB/m nominal |
Environmental Specifications#
| 2200002798 / 2200002799 / 2200002800 / 2200002801 | |
|---|---|
| Operating Temperature (fixed) | -40–80 °C (-10–176 °F) |
| Operating Temperature (moving) | -5–60 °C (23–140 °F) |
General Information#
| 2200002798 / 2200002799 / 2200002800 / 2200002801 | |
|---|---|
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section.