Basler Cable GigE, Cat 6, M12/RJ45, DrC#

Info
The cable is suitable for the following GigE camera model:
- ace 2 IP67
| Order Number | Cable Length |
|---|---|
| 2200002422 | 5 m |
| 2200002423 | 10 m |
| 2200002424 | 15 m |
| 2200002425 | 20 m |
| 2200002426 | 25 m |
Cable Drawing#

Physical Specifications#
| 2200002422 / 2200002423 / 2200002424 / 2200002425 / 2200002426 | |
|---|---|
| Camera-Side Connector | M12 X-coded 8P male connector |
| Host-Side Connector | RJ45 male connector |
| Cable Diameter | 6.6 ± 0.2 mm max. |
| Minimum Bending Radius | 40 mm, fixed installation 60 mm, drag chain installation |
| Maximum Bending Cycles | 1 mio. cycles |
| Suitable for Drag Chain Applications | Yes |
| Suitable for Robotics Applications | No |
General Information#
| 2200002422 / 2200002423 / 2200002424 / 2200002425 / 2200002426 | |
|---|---|
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Suitability for Drag Chain Applications#
All cables of this series have been tested and declared suitable for use in drag chain applications. For test conditions, see the figure below. The cables are guaranteed for 1 million bending cycles.
Info
The bending radius influences the number of bending cycles.
A bending radius larger than the one used during testing, leads to an increase in the number of bending cycles. A smaller bending radius has the opposite effect and results in a significantly lower number of bending cycles.
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section.
For cameras not included in the Basler Product Documentation, see the Document Downloads section of the Basler website.