Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler boost#

Basler boost cameras are a good choice for applications that require high data rates and resolutions and where the camera's image data must be transferred over longer distances.

They offer a CoaXPress interface and comply with the CoaXPress 2.0 standard.

CoaXPress 2.0 offers very high bandwidths of up to 12.5 Gbps per cable. Using PoCXP, you only need one coaxial cable for both data transmission and power supply. Cables in lengths of up to 30 meters are available.

The Basler boost camera is available with up to four CXP-12 connections, several resolutions, speeds, and with sensors from leading manufacturers.

Basler boost Portfolio

boost R Cameras#

boost V Cameras#

Basler boost V cameras are 4-channel CXP-12 cameras.