Unapproved power supplies may cause electric shock. Serious injury or death may occur.
You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) requirements.
If you use a powered hub or powered switch, they must meet the SELV and LPS requirements.
WARNING – Fire Hazard
Unapproved power supplies may cause fire and burns.
You must use power supplies that meet the Limited Power Source (LPS) requirements.
If you use a powered hub or powered switch, they must meet the LPS requirements.
NOTICE – Voltage outside of the specified range may damage the camera.
You must supply camera power that complies with the Universal Serial Bus 3.0 specification. The camera's nominal operating voltage is 5 VDC.
NOTICE – Using unsuitable lenses may damage camera components or the lens itself.
Make sure that your lens is compatible with the lens mount dimensions given in the Maximum Allowed Lens Intrusion topic. If you try to mount a lens with an overall lens intrusion that is larger than specified, you may damage the lens or the filter holder and the camera may not work properly anymore.
NOTICE – Dust on the sensor may impair the camera's performance.
Always put the protective seal in place when there is no lens mounted on the camera.
Make sure that the camera is pointing down whenever you remove or replace the protective seal, a lens, or a lens adapter.
If the camera is not installed, store it in its original packaging.
NOTICE – Using incorrect plugs may damage the USB 3.0 connector.
The plug on the cable that you attach to the camera's USB 3.0 Micro-B connector must be designed for use with the USB 3.0 Micro-B connector.
Observe the following:
Do not open the camera housing. Touching internal components may damage them.
Prevent ingress or insertion of any foreign substances into the camera housing. If operated with any foreign substances inside, the camera may fail or cause a fire.
Don't remove the camera's serial number label. It contains the serial number.
Don't operate the camera in the vicinity of strong electromagnetic fields. Avoid electrostatic charging. For more information, see Avoiding EMI and ESD Problems.
Transport and store the camera in its original packaging only. Don't discard the packaging.
Avoid cleaning the sensor. If you must clean it, follow the cleaning instructions, which will also tell you about cleaning the camera housing.
Read the camera documentation carefully before using the camera.
These products are not designed for use in life support appliances, devices, or systems where malfunction of these products can reasonably be expected to result in personal injury. Basler customers using or selling these products for use in such applications do so at their own risk and agree to fully indemnify Basler for any damages resulting from such improper use or sale.
This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. This equipment generates, uses and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications. However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by one or more of the following measures:
Reorient or relocate the receiving antenna.
Increase the separation between the equipment and receiver.
Connect the equipment into an outlet on a circuit different from that to which the receiver is connected.
Consult the dealer or an experienced radio/TV technician for help.
You are cautioned that any changes or modifications not expressly approved in this manual could void your authority to operate this equipment.
The shielded cables recommended in this manual must be used with this equipment in order to comply with the limits for a computing device pursuant to Subpart B of Part 15 of FCC Rules.
Basler digital cameras for machine vision are designed exclusively for indoor professional image capture. Temperature and humidity requirements apply as detailed in the camera's "Environmental Requirements" section of the Basler Product Documentation. All relevant product documentation must be observed, including directions for correct camera use.
The cameras must not be used for the following:
Purposes and installations requiring special camera certification other than mentioned in the Basler Product Documentation.
Purposes and installations requiring specific design and precautions for use under harsh conditions.
If in doubt whether a specific camera is compatible with certain operating conditions and uses, contact your salesperson.
Basler digital cameras for machine vision are designed for use by professionals only, concerned with the following tasks:
Selection of cameras for use
Camera integration and setup
Everyday camera use
The Basler Product Documentation assumes the skills of electrical engineers, systems engineers, mechatronics engineers, technicians, and information technology engineers.
Camera use is not allowed for persons with insufficient skills or with impairments that prevent them from doing the following tasks:
Using cameras correctly
Adhering to the safety instructions
Fully understanding all relevant camera documentation