Safety Instructions (dart)#
The safety instructions below apply to Basler dart camera modules. Basler can't be held responsible for any damage or injury due to incorrect handling of the product and ignoring the safety instructions.
Click here for safety instructions in other languages.
General Safety Notices#
WARNING – Electric Shock and Fire Hazard
Unapproved power supplies may cause electric shock or fire or both. Serious injury or death may occur.
- You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) or the Electrical Source 1 (ES1) and Power Source 2 (PS2) requirements.
- If you use a powered hub or powered switch, they must meet the above requirements.
WARNING – Fire Hazard
Unapproved power supplies may cause fire and burns.
- You must use power supplies that meet the Limited Power Source (LPS) requirements.
- If you use a powered hub or powered switch, they must meet the LPS requirements.
CAUTION – Temperatures outside of the specified range may cause burns or lead to a camera shutdown.
Operating the camera module at temperatures outside of the range given in the camera specification causes the following problems:
- The camera module gets hot and may cause burns when touching it.
- Operating the camera module without heat dissipation may lead to a shutdown of the camera module in order to protect its electrical components.
- The camera module's lifetime decreases.
Ensure sufficient heat dissipation. For more information, see Providing Heat Dissipation.
NOTICE – Voltage outside of the specified range may damage the camera module.
- Basler dart M modules: You must supply I/O power within the safe operating voltage ranges given in the camera module specification.
- Basler dart M and dart E camera modules: The nominal operating voltage is 5 VDC.
- Basler dart M interface boards with Power over Ethernet (PoE): Power supply must comply with the IEEE 802.3af specification.
- Basler dart USB 3.0 cameras: Camera power must comply with the Universal Serial Bus 3.0 specification. The nominal operating voltage is 5 VDC.
NOTICE – Using unsuitable lenses may damage components or the lens itself.
Make sure that your lens is compatible with the lens mount dimensions given in the Maximum Allowed Lens Intrusion topic. If you try to mount a lens with an overall lens intrusion that is larger than specified, you may damage the lens or the filter holder and the camera module may not work properly anymore.
Suitable lenses are available via the Basler website.
NOTICE – Dust on the sensor may impair the camera module's performance.
- Make sure that the module is pointing down whenever you remove or replace the lens or a lens adapter.
- If the module is not installed, store it in its original packaging.
NOTICE – dart M: Mechanical stress on the Ethernet connector may damage the dart M interface board or GigE switch.
If mechanical stress is applied to the Ethernet connector (RJ-45 jack), provide strain relief for the cable to prevent mechanical damage to the dart M interface board or to the dart M GigE switch.
For information about how to avoid mechanical stress, see the Providing Strain Relief for the RJ45 Connector section in the Mounting Instructions topic.
NOTICE – dart Classic/R: Using incorrect plugs may damage the I/O connector.
The plug on the cable that you attach to the I/O connector must have 6 male pins and must be terminated with a 1.27 mm pitch dual row plug.
NOTICE – Conductive contact may damage the circuit board.
Whenever you work with the camera module, make sure that the circuit board has no conductive contact with other objects. Conductive contact can cause short circuits or overvoltages which can damage the camera module.
NOTICE – Electrostatic discharge (ESD) may damage the sensor and the circuit board.
Use anti-static clothes and materials, e.g., conductive shoes, anti-static gloves, and ESD protection wrist straps to decrease the risk of electrostatic discharge.
Use conductive materials and install conductive mats at the point of installation (e.g., floor, workplace) to prevent the generation of static electricity.
Control the humidity in your environment. Low humidity can cause ESD problems.
Observe the following:
- If you are using an S-mount or a CS-mount camera module, don't remove the camera front. The camera front and the circuit board are firmly riveted. Both parts may be damaged if you remove the camera front.
- Don't allow liquid, flammable, or metallic material to come into contact with the board. Otherwise, it may fail or cause a fire.
- Don't remove the camera module's serial number label. It contains the serial number.
- Don't operate the camera module in the vicinity of strong electromagnetic fields. Avoid electrostatic charging. For more information, see Avoiding EMI and ESD Problems.
- Transport and store the camera module in its original packaging only. Don't discard the packaging.
- Avoid cleaning the sensor. If you must clean it, follow the cleaning instructions, which will also tell you about cleaning the camera housing.
- Read the camera documentation carefully before using the camera module.
Conformity, Intended Use, and Authorized Users#
General Information#
Life Support Applications#
These products are not designed for use in life support appliances, devices, or systems where malfunction of these products can reasonably be expected to result in personal injury. Basler customers using or selling these products for use in such applications do so at their own risk and agree to fully indemnify Basler for any damages resulting from such improper use or sale.
FCC and CE Conformity#
Basler dart camera modules are OEM components. They are not intended for incorporation by end-users. Users who integrate dart camera modules into their systems should perform appropriate testing regarding electromagnetic interference and apply CE and FCC conformity.
However, conformity tests have been performed using dart camera modules with a metallic back installed on the rear side of the camera. This setup has been found to comply with the CE and FCC requirements pursuant to EN 55022 and FCC Part 15, Subpart B rules.
Intended Use#
Basler digital cameras for machine vision are designed exclusively for indoor professional image capture. Temperature and humidity requirements apply as detailed in the camera's "Environmental Requirements" section of the Basler Product Documentation. All relevant product documentation must be observed, including directions for correct camera use.
The cameras must not be used for the following:
- Purposes and installations requiring special camera certification other than mentioned in the Basler Product Documentation.
- Purposes and installations requiring specific design and precautions for use under harsh conditions.
If in doubt whether a specific camera is compatible with certain operating conditions and uses, contact your salesperson.
Authorized Users#
Basler digital cameras for machine vision are designed for use by professionals only, concerned with the following tasks:
- Selection of cameras for use
- Camera integration and setup
- Everyday camera use
The Basler Product Documentation assumes the skills of electrical engineers, systems engineers, mechatronics engineers, technicians, and information technology engineers.
Camera use is not allowed for persons with insufficient skills or with impairments that prevent them from doing the following tasks:
- Using cameras correctly
- Adhering to the safety instructions
- Fully understanding all relevant camera documentation