Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler racer 2#

Basler racer 2 line scan cameras are a good choice for factory automation inspection applications that need both high speeds and high image quality.

Basler racer 2 cameras are available with GigE, 5GigE, CoaXPress, and CoaXPress-over-Fiber data interfaces, with various resolutions and speeds, and with sensors from leading manufacturers.

racer 2 Portfolio

racer 2 S Cameras#

Basler racer 2 S cameras offer GigE, 5GigE, and CoaXPress data interfaces and are available as monochrome or color cameras. They have a foot print of only 29 mm x 29 mm, feature a 2k and 4k CMOS image sensor and a line rate of up to 172 kHz.

racer 2 L Cameras#

Basler racer 2 L cameras have a CoaXPress interface and are available as monochrome or color cameras. They have two CXP-12 connections, feature an 8k and 16k CMOS image sensor and a line rate of up to 240 kHz.

racer 2 XL Cameras#

The Basler racer 2 XL camera offers a CoaXPress-over-Fiber (4x CXP-25) interface and is available as a monochrome camera. It has a BSI CMOS TDI sensor and reaches a line rate of up to 500 kHz.