Basler Module 10GBASE-T, Copper-to-SFP+#

Info
The module is compatible with the following interface card and cable:
General Specifications#
| 2200003062 | |
|---|---|
| Order Number | 2200003062 |
| Ethernet Format | 10GBASE-T, 5GBASE-T, 2.5GBASE-T, 1000BASE-T |
| Transceiver | Full-duplex copper PHY |
| Data Rate | 1 to 10 Gb/s |
| Host Interface | SFP+ / SGMII |
| Network Interface | RJ-45 |
| Max. Cable Length | Cat 5e: 30 m (1000BASE-T) Cat 6a: 30 m (10GBASE-T) |
| Cable Type | Twisted-pair copper (Cat 5e / Cat 6 / Cat 6a) |
| Power Consumption | 1.2 W max. |
| Form Factor | Hot-pluggable SFP+ |
| Operating Case Temperature | 0 °C to +65 °C |
| Supply Voltage | 3.3 V |
| Conformity | RoHS, lead-free, SFP+ MSA (SFF-8431, SFF-8432), SFF-8472, IEEE 802.3an, IEEE 802.3bz, IEEE 802.3ae |
| ESD (Human Body Model) | 1 kV on high-speed pins and 2 kV on all other electrical inputs (MIL-STD-883, Method 3015.4 / JESD22-A114-A, HBM). Standard ESD precautions still apply during handling. The module ships in ESD-protective packaging; unpack and handle it only in an ESD-protected workspace. |
Mechanical Dimensions#
RJ-45 Connector#
The network interface is a standard RJ-45 receptacle for twisted-pair copper Ethernet. The transceiver module supports 10GBASE-T, 5GBASE-T, 2.5GBASE-T, and 1000BASE-T with auto-negotiation. By default, the transceiver module operates as a full-duplex device in preferred master mode. Automatic MDI/MDI-X crossover detection is enable. An external crossover cable is not required.
Performance Specifications#
Absolute Maximum Ratings#
The following values are absolute maximum ratings (damage thresholds). If you exceed any single limit, the module can be destroyed immediately, even when every other parameter stays within the recommended operating conditions.
| Parameter | Min. | Typical | Max. | Units |
|---|---|---|---|---|
| Power Supply Voltage (3.3 V) | — | — | 4 | V |
| Storage Temperature (Non-condensing) | -40 | — | 85 | °C |
| Powered Case Temperature Range (Non-condensing) | -5 | — | 65 | °C |
| Relative Humidity | 5 | — | 95 | % |
| Static Discharge Voltage on High-Speed Pins (Human Body Model) | — | — | 1000 | V |
| Static Discharge Voltage on Other Pins (Human Body Model) | — | — | 2000 | V |
Recommended Operating Conditions#
| Parameter | Min. | Typical | Max. | Units |
|---|---|---|---|---|
| Data Rate | 1 | — | 10 | Gb/s |
| 3.3 V Supply Voltage | 3.13 | 3.3 | 3.47 | V |
| Case Temperature | 0 | — | 65 | °C |
| Power Consumption | — | — | 1.2 | W |
| Supply Current | 320 | — | 375 | mA |
| Inrush Current | — | — | 30 | mA |
| Transmission Distance (Cat 5e) | — | — | 30 | m |
| Transmission Distance (Cat 6a) | — | — | 30 | m |
| Clock Tolerance | — | — | ±50 | ppm |
Info
When operated with the recommended 10GigE Interface Card, 2-CH, SFP+, the power consumption of the transceiver module is 1.2 W max. This value is within the Power Level II range defined by the SFP MSA specification.
Safety and Handling#
Info
The SFP+ copper module has a limited number of plugging cycles. Follow the host system's specifications for the maximum number of insertion/removal cycles.
Info
Insert the transceiver module into an SFP+ port on the interface card. Connect the RJ-45 connector of the transceiver module to a suitable Ethernet cable, for example a Basler Cable GigE, Cat6a, RJ45 sl hor/RJ45, S.
Further Information#
Read the topic about your camera model before connecting the transceiver to your GigE system. You can find your camera topic in the Area and Line Scan Cameras section.
The camera installation is explained in the Hardware Installation (GigE Cameras) topic.
For network configuration, see the Network Configuration (GigE Cameras) topic.
Installation instructions for setting up a GigE system using the 10GigE Interface Card, 2-CH, SFP+ and this transceiver module are explained in the Hardware Installation (GigE Cameras) topic.