Fin Heat Sink and Compressed Air Cooler (racer 2 XL)#

Info
- To ensure proper camera operation Basler strongly recommends installing a cooling device.
- The maximum operating temperature is specified in the "Environmental Requirements" section of your camera model topic.
Fin Heat Sink#

- Order number: 2200002875
- The fin heat sink is delivered with a heat conducting mat and four screws for attaching the heat sink to the camera.
Technical Drawing#
Physical Specifications#
| Dimensions | See technical drawing above |
| Material | Black anodized aluminum |
| Screws | M4 × 12 mm, A2 |
General Information#
| Warranty | 3 years |
Compressed Air Cooler#

- Order number: 2200002876
- The compressed air cooler is delivered with a heat conducting mat and four screws for attaching the cooler to the camera.
Technical Drawing#
Physical Specifications#
| Dimensions | See technical drawing above |
| Material | Black anodized aluminum |
| Max. Operating Pressure | 4 bar |
| Interfaces | 4 pneumatic plug-in connectors (2 straight, 2 angled) for compressed air hoses (Ø8 mm) 2 connection threads, G 1/8" |
| Screws | M4 × 30 mm, A2 |
General Information#
| Warranty | 3 years |
For more information about your camera, installation, and providing heat dissipation, read the topic about your Basler racer 2 XL camera model as well as the Hardware Installation and the Providing Heat Dissipation topics.