Basler Lens Sync Cable M8-6p-m, HRS-6p-m, open#

Info
The cable is suitable for the following camera models:
The cable is suitable for the following autofocus lens models:
| Order Number | Cable Length |
|---|---|
| 2200002939 | 3 m |
Cable Drawing#
Wiring Information#
For wiring information concerning the camera connector (P1) and the lens connector (P2), refer to the corresponding product topics:
- P1 connector:
To access the camera documentation, click the respective camera model link in the Basler ace 2 or Basler boost R overview list. - P2 connector:
To access the lens documentation, click the Data Sheet link for the respective autofocus lens in the Partner Liquid Lenses or the Partner Motorized Lenses table.
The following table shows the wiring information for the Power I/O wires (P3) of the Basler Lens Sync Cable M8-6p-m, HRS-6p-m, open.
Power I/O Wiring (P3)#
| Wire Color | Function |
|---|---|
| Brown (bn) | Power 24 VDC (Camera, Lens) |
| White (wh) | Line 1 |
| Blue (bu) | Opto Ground |
| Black (bk) | Line 2 |
| Gray (gy) | Line 3 |
| Pink (pk) | Ground /GND |
| Braided Shield | Shielding |
Physical Specifications#
The numbers in brackets refer to the numbers in the drawing above.
| Camera-side Connector (1) | M8, A-coded, 6-pin male moulded, IP67 |
| Lens-side Connector (2) | M6 6-pin male moulded |
| Cable (3) | OD: 4.9 mm, UL20276, 6 x AWG26 |
| Cable (4) | OD: 4.6 mm, UL20276, 2 x AWG22, 4 x AWG26 |
| Tube (5) | Heat shrinkable tube, black |
| Braided Shield (6) | Inner layer: Braided shield Outer layer : Heat shrinkable tube, transparent |
| Power I/O, Open End (7) | Processed end (wire end stripped and tinned soldered), 10 mm REF |
Electrical Specifications#
| Typical Operating Voltage Range | 24 VDC |
| Power Requirements | Varies depending on the connected camera and lens. For detailed requirements, refer to the camera and lens documentation (see links in the Wiring Information section). |
Environmental Specifications#
| Operating Temperature Range | -25–80 °C, not moving |
General Information#
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Further Information#
- Read the topic about your camera model and your lens model before connecting the cable to the camera. You can find link information in the Wiring Information section.
- Optic Control: This topic explains how to use the Optic Control firmware feature and how to configure the parameters supported by a lens connected via a Basler sync cable.