Basler Vision Sync Cable M8-6p-m, HRS-6p-m, M8-4p-f, open#

Info
The cable is suitable for the following camera models:
The cable is suitable for the following autofocus lens models:
| Order Number | Cable Length |
|---|---|
| 2200002940 | 3 m |
| 2200002941 | 4 m |
| 2200002942 | 5 m |
Cable Drawing#
Wiring Information#
For wiring information concerning the camera connector (P1), the lens connector (P2), or the light connector (P3), refer to the corresponding product topics:
- P1 connector:
To access the camera documentation, click the respective camera model link in the Basler ace 2, Basler boost R, or Basler dart M overview list. - P2 connector:
To access the lens documentation, click the Data Sheet link for the respective autofocus lens in the Partner Liquid Lenses or the Partner Motorized Lenses tables. - P3 connector:
To access the light documentation, go to the respective light topic under Basler Lights.
The following table shows the wiring information for the Power I/O wires (P4) of the Basler Vision Sync Cable M8-6p-m, HRS-6p-m, M8-4p-f, open.
Power I/O Wiring (P4)#
| Wire Color | Function |
|---|---|
| Brown (bn) | Power 24 VDC (Camera, Lens) |
| White (wh) | Line 1 |
| Blue (bu) | Opto Ground |
| Black (bk) | Line 2 |
| Gray (gy) | Line 3 |
| Pink (pk) | Ground /GND |
| Braided Shield | Shielding |
Physical Specifications#
The numbers in brackets refer to the numbers in the Cable Drawing above.
| Camera-side Connector (1) | M8, A-coded, 6-pin male moulded, IP67 |
| Lens-side Connector (2) | M6 6-pin male moulded |
| Cable (3) | OD: 4.9 mm, UL20276, 6 x AWG26 |
| Cable (4) | OD: 4.6 mm, UL20276, 2 x AWG22, 4 x AWG26 |
| Cable (5) | OD: 4.3 mm, UL20276, 2 x AWG22, 4 x AWG24 |
| Light-side Connector (6) | M8, A-coded, 4-pin female moulded, IP67 |
| Tube (7) | Heat shrinkable tube, black |
| Braided Shield (8) | Inner layer: Braided shield Outer layer: Heat shrinkable tube, transparent |
| Power I/O, Open End (9) | Processed end (wire end stripped and tinned soldered), 10 mm REF |
Electrical Specifications#
| Typical Operating Voltage | 24 VDC |
| Power Requirements | Varies depending on the connected camera, light, and/or lens. For detailed requirements, refer to the respective documentation (see links in the Wiring Information section). |
Environmental Specifications#
| Operating Temperature Range | -25–80 °C, not moving |
General Information#
| Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
Further Information#
- Read the topic about your camera model, your light model, and if required, your lens model, before connecting the cable to the camera. You can find link information in the Wiring Information section.
- Peripherl Devices Control and its sub-topic: This section explains how to use the Light Control and Optic Control firmware features and how to configure the parameters supported by a light and/or lens connected via a Basler Vision Sync Cable.