Basler Cable USB 3.0, Micro B sl/A, S#
Info
The cable is suitable for ace and ace 2 cameras.
Order Number | Cable Length |
---|---|
2200000620 | 1 m |
2200000621 | 3 m |
Cable Drawing#
Transfer Rates#
2200000620 / 2200000621 | |
---|---|
USB 2.0 | 480 Mbps |
USB 3.0 | 5 Gbps |
Physical Specifications#
2200000620 / 2200000621 | |
---|---|
Camera-Side Connector | Micro-B with screw lock |
Host-Side Connector | Type A, USB-IF-compliant |
Cable Diameter | 5.7 mm max. |
Minimum Bending Radius | 28 mm, fixed installation |
Maximum Bending Cycles | None (fixed installation only) |
Suitable for Drag Chain Applications | No |
Suitable for Robotics Applications | No |
Electrical Specifications#
2200000620 / 2200000621 | |
---|---|
Maximum Operating Voltage | See camera documentation for the power requirements of your camera. |
Environmental Specifications#
2200000620 / 2200000621 | |
---|---|
Operating Temperature | 70 °C max., not moving |
General Information#
2200000620 / 2200000621 | |
---|---|
Conformity | CE (includes RoHS) Certificates for your cable For more information, see the Compliance section of the Basler website. |
Warranty | 1 year |
NOTICE – Excessive force can damage the cable.
The following actions can damage the individual wires of the cable, which would result in a breakdown in the USB 3.0 data transmission:
- putting heavy loads on the cable
- mechanical shocks or strong vibration
- external influences like scratching or hitting
- bending with less than the minimum bending radius
Handle the cable with care and keep bending to a minimum, e.g., during installation.
Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area and Line Scan Cameras section under "Models".