Basler Cable USB 3.0, USB‑C-Lock SL/A#

Info
The cable is suitable for the Stereo mini cameras.
| Order Number | Cable Length | Length Tolerance |
|---|---|---|
| 2200002960 | 1 m | ±30 mm |
| 2200002961 | 2 m | ±30 mm |
| 2200002962 | 3 m | ±30 mm |
Cable Drawing#
Transfer Rates#
| USB 2.0 | 480 Mbps |
| USB 3.0 | 5 Gbps |
Physical Specifications#
| Camera-Side Connector | USB C male, with screw locking (2 × M2.0 screws) and O-ring |
| Host-Side Connector | USB A male |
| Cable Cross-section | 2 × 2 × AWG 28 + 1 × 2 × AWG 28 + 2 × AWG 24 |
| Cable Diameter | 5.5 ± 0.2 mm |
| Outer Jacket | PVC black |
| Suitable for Drag Chain Applications | No |
| Suitable for Robotics Applications | No |
Electrical Specifications#
| Maximum Operating Voltage | See camera documentation for the power requirements of your camera. |
| Impedance | 90 Ω ± 15 Ω |
| Insulation Resistance | 10 MΩ min. at 300 V DC |
| Attenuation (1 m) | -1.5 dB at 0.1 GHz -5 dB at 1.25 GHz -7.5 dB at 2.5 GHz -25 dB at 7.5 GHz |
| Attenuation (2 m, 3 m) | -3 dB at 0.1 GHz -9 dB at 1.25 GHz -15 dB at 2.5 GHz -31.5 dB at 7.5 GHz |
| Intra-Pair Skew | 15 ps/m (200 ps rise time, 10–90 %) |
Environmental Specifications#
| Operating Temperature Range | -10–50 °C |
Plug Specification#
| Camera-Side Connector (USB C) | Host-Side Connector (USB A) | |
|---|---|---|
| Protection Rating | IP65 | n/a |
General Information#
| Conformity | CE (includes RoHS), FCC Certificates for your cable For more information, see the Compliance section of the Basler website. |
| Warranty | 3 years |
NOTICE – Excessive force can damage the cable.
The following actions can damage the individual wires of the cable, which would result in a breakdown in the USB 3.0 data transmission:
- putting heavy loads on the cable
- mechanical shocks or strong vibration
- external influences like scratching or hitting
- bending with less than the minimum bending radius
Handle the cable with care and keep bending to a minimum, e.g., during installation.
Info
When connecting the cable to the camera, consider that the position of the camera's USB 3.0 connector defines the direction the cable is guided within your installation.
Observe your camera model's specifications before connecting the cable to the camera. To find out more about your camera model, see the Basler Stereo mini section.