Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Basler SLP Cable, TBL-L/open, P#

SLP cable for power and I/O with TBL connector and open end.

Basler SLP Cable, TBL-L/open, P

Info

The cable is suitable for the following products:

  • Basler SLP Strobe Controller
Order Number Cable Length
2200000330 1.5 m

Cable Drawing#

Cable Drawing

Wiring Information#

Open End Wire Color Function Pin Number (TBL)
GND White Ground 1
SLP Comm Brown SLP Comm 4
Black Shielding 1

To daisy-chain two controllers:

  1. Insert the white wire of the cable's open end in the GND pin of the Lighting connector of the first controller.
  2. Insert the brown wire of the cable's open end in the SLP Comm pin of the Lighting connector of the first controller.
  3. Plug the TBL connector in the Camera connector of the second controller.

For more details, see the Basler SLP Strobe Controller topic.

Physical Specifications#

Connector Würth, TBL 3611
Cable Cross-section 2 x 0.25 mm² (close to AWG 24)
Cable Diameter 4.5 mm
Wire Insulation PVC
Outer Jacket PVC
Minimum Bending Radius 18 mm (4 x cable diameter), fixed installation
Maximum Bending Cycles None (fixed installation only)
Suitable for Drag Chain Applications No
Suitable for Robotics Applications No

Electrical Specifications#

Maximum Operating Voltage See the Basler SLP Strobe Controller topic for the power requirements of the Basler SLP Strobe Controller.
Wire Resistance <1 Ω

Environmental Specifications#

Operating Temperature Range -40–80 °C, not moving

Plug Specifications#

TBL 3611
Contact Resistance 20 mΩ max.
Contact Plating Brass (CuZn)
Plug Insulation Material PA66

General Information#

Conformity CE (includes RoHS)
Certificates for your cable
For more information, see the Compliance section of the Basler website.
Warranty 3 years

Before connecting the cable to the controller, read the Basler SLP Strobe Controller topic. This topic contains important safety information as well as information about pin assignments, power requirements, installation and use of the controller.