Basler USB 2.0 Cable for Firmware Update#
Info
The cable is suitable for the following camera models:
- boost V
Order Number | Cable Length |
---|---|
2200001240 | ~1.8 m |
Physical Specifications#
Camera-Side Connector | Hirose, 6 pin [HR10A-7R-6S (73)] |
Host-Side Connector | USB Type A, male |
Cable Diameter | ~5 mm |