Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Power Supply 24V/60W, DC Jack 5.5/2.1mm#

The Power Supply 24V/60W, DC Jack 5.5/2.1mm (order number 2200000949) is recommended for use with blaze cameras and Stereo ace cameras.

It has to be used with the M12 8-pin, DC Jack 5.5/2.1mm adapter cable (order number 2200000948).

Physical Specifications#

DC Output Connector P1J
AC Input Connector IEC 60320 C5, mates with IEC 320/C15 plug
Housing Dimensions 121.0 x 52.0 x 33.0 mm
Protection Rating IPX0

Electrical Specifications#

Input Voltage Range 100–240 VAC, 50–60 Hz
Max. Input Current 1.5 A
Max. Output Power Rating 60 W
Output Voltage 12–24 V
Output Regulation ±1 %
Max. Output Current 2.5 A
Earth Leakage Current <3.5 mA @ 240 VAC

Grounding Information#

When using this power supply in your application environment, note that there is a direct connection between the camera housing and the Protected Earth (PE) pin of the power supply.

Grounding Overview

Protection Specifications#

Overvoltage 32.4 V
Electronically protected Zener clamp across the output
Short Circuit Electronically protected unit will auto-recover upon removal of fault
Overtemperature No ignition or smoke and deformation of case

Environmental Specifications#

Operating Temperature 0–40 °C
Humidity 10–90 %, relative, non-condensing

General Specifications#

MTBF 1,500,000 hrs @ 25 °C, full load
Energy Efficiency CEC & DOE Level VI

General Information#

Conformity CE, FCC Class B