Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Power Supply 24V, HRS HR10A, 4P#

The Power Supply 24V, HRS HR10A, 4P (order number 2200001238) is recommended for use with Basler boost V cameras.

This is a power supply for 24 VDC with a male Hirose 4-pin plug.

Power Supply 24V, HRS HR10A, 4P

Mechanical Specifications#

Power Supply Dimensions#

Power Supply Dimensions

Power Supply and Output Cable Setup#

Power Supply Dimensions

Physical Specifications#

DC Output Connector Hirose 6-pin (part number HR10A-7P-4P)
AC Input Connector IEC 60320 C14
Housing Dimensions 121.0 x 52.0 x 33.0 ±1 mm
Housing Material 94V-0 Polycarbonate, non-vented
Cable Diameter Approx. 4 mm
Suitable for Drag Chain Applications No
Suitable for Robotics Applications No

Electrical Specifications#

AC Input#

Voltage Range 100–240 VAC
Frequency Range 50–60 Hz

DC Output#

Voltage Range 24 VDC ±5 %
Max. Input Current 2.5 A
Max. Output Power Rating 60 W
Dielectric Withstand Voltage 4242 VDC
(from primary to secondary)
Earth Leakage Current <3.5 mA @ 240 VAC
Touch Current <0.25 mA @ 240 VAC

Grounding Information#

Grounding Overview

Protection Specifications#

Overvoltage Electronically protected Zener clamp across the output
Short Circuit Electronically protected unit will auto-recover upon removal of fault

Environmental Specifications#

Storage Temperature -20–70 °C (-4–158°F)
Operating Temperature 0–40 °C (32–104°F)
Humidity 10–90 %, relative, non-condensing

General Specifications#

MTBF 1,500,000 hrs @ 25 °C, full load
Energy Efficiency USA DOE Level VI / Eco-design Directive 2009/125/EC, (EU) 2019/1782

Plug Specifications#

Plug Hirose HR10A-7P-4P

General Information#

Conformity CE (includes RoHS), FCC, CCC, UKCA
Warranty 1 year