Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Transceiver Modules#

Transceiver modules are hot-pluggable accessories that adapt the host ports of Basler interface cards and cameras to a physical network connection. Basler offers copper and optical transceiver modules for different transmission technologies and data rates:

  • Copper transceiver modules convert an SFP+ host port to an RJ-45 copper Ethernet connection. They are used for GigE data transmission over standard Ethernet cabling.

  • Optical transceiver modules connect QSFP28 host ports to fiber optic cables. They are used for high-speed data transmission, for example in CoaXPress-over-Fiber systems.

The following table provides an overview of the available Basler transceiver modules.

Module Form Factor Network Interface Data Rate Typical Application
Module 10GBASE-T, Copper-to-SFP+ SFP+ RJ-45 (copper) 1 to 10 Gb/s GigE via 10GigE Interface Card, 2-CH, SFP+
Module QSFP28 100G SR4 MPO 100 m QSFP28 MPO (multimode fiber) Up to 100 Gb/s CoaXPress-over-Fiber with racer 2 XL cameras and imaFlex 2 Dual 100 frame grabbers

To find the suitable transceiver, visit the Basler website.

Available Documentation#

Copper Transceivers#

Copper transceiver modules provide a copper Ethernet connection for SFP+ host ports.

For documentation of Basler copper transceiver modules, click the corresponding link below.

Optical Transceivers#

Optical transceiver modules provide a fiber optic connection for QSFP28 host ports.

For documentation of Basler optical transceiver modules, click the corresponding link below.