Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Hardware Installation (CoaXPress Cameras)#

This topic tells you how to install a Basler CoaXPress camera, i.e., a Basler boost, racer 2, and ace 2 V camera.

Depending on your camera model, you can establish up to four CoaXPress connections.

General Considerations#

To operate your Basler CoaXPress camera, you need to install the following software and hardware components:

The following table lists suitable frame grabbers or interface cards, and accessories of the Basler portfolio.

Camera Frame Grabbers or
Interface Cards
Accessories
ace 2 V CXP-12 Interface Card 1C, 2C, or 4C
imaFlex CXP-12 Quad
imaWorx CXP-12 Quad
CoaXPress data cable, Micro-BNC x2 (HD-BNC), P
Power-I/O cable, M8 6p/open, P
Heat sink and compressed air cooler
boost R CXP-12 Interface Card 1C, 2C, or 4C
imaFlex CXP-12 Quad
imaWorx CXP-12 Quad
CoaXPress data cable, Micro-BNC x2 (HD-BNC), P
Power-I/O cable, M8 6p/open, P
Heat sink
Power supply for camera, 18.0 W, M8 6-pin
C-mount, F-mount, M42x0.75-mount (FBD 16 mm), M42x1-mount (FBD 16 mm), M42x1-mount (FBD 45.56 mm), M72x0.75-mount
boost V CXP-12 Interface Card 4C
imaWorx CXP-12 Quad
CoaXPress data cable, Micro-BNC x2 (HD-BNC), P
I/O cable, HRS 6p/open, P
Power Supply for Camera, 24 V, HRS HR10A, 4p
USB 2.0 Cable for Firmware Update (Type A, 1.8 m)
Heat sinks and active fan
C-mount, F-mount, M42x1-mount (FBD 12 mm), M58x0.75-mount (FBD 11.48 mm)
boA13440-17cm CXP-12 Interface Card 2C
CXP-12 Interface Card 4C
imaFlex CXP-12 Quad
CoaXPress data cable, Micro-BNC x2 (HD-BNC), P
Power-I/O cable, M8 6p/open, P
racer 2 S CXP-12 Interface Card 1C, 2C, or 4C
imaFlex CXP-12 Quad
imaWorx CXP-12 Quad
CoaXPress data cable, Micro-BNC x2 (HD-BNC), P
Power-I/O cable, M8 6p/open, P
Power-I/O cable, RS-422 M8 6p/open
Heat sink and compressed air cooler
racer 2 L CXP-12 Interface Card 2C
CXP-12 Interface Card 4C
imaWorx CXP-12 Quad
CoaXPress data cable, Micro-BNC x2 (HD-BNC), P
Power-I/O cable, HRS 12p/open, P
Fin heat sink and compressed air cooler
racer 2 XL imaFlex 2 Dual 100 Optical cable, MPO, 8x PC/F
Cisco 100GBASE-SR4-S QSFP Module
Power-I/O cable, HRS 12p/open, P
Fin heat sink
Power Supply for Camera, 24 V/60 W, DC Jack 5.5/2.1 mm

Info

  • To get an overview of the range of available accessories, visit also the Basler website for lenses, illumination, and accessories. Data and I/O cables are available in various lengths. CoaXPress data cables are also available as drag chain versions.
  • You can also use frame grabbers by other manufacturers. In that case, observe the documentation of the corresponding manufacturers to ensure proper installation. The frame grabbers must be fully compliant with the CoaXPress standard. Basler recommends using devices with a maximum stream packet size ≥ 1 KByte.
  • For boost R cameras, Basler also offers the Basler CXP-12 Evaluation Kit boost. This product bundle is designed to make it easier for you to select the right components for your boost camera model.

Installing the Camera#

Before You Start#

Make sure that the following items are available before starting the hardware installation:

  • A Basler CoaXPress camera.
  • A computer equipped with a frame grabber or a suitable interface card.
  • If you want to power the camera via the interface card or frame grabber (Power over CoaXPress (PoCXP)), make sure that the interface card or frame grabber is connected to the power supply of your computer. (This information does not apply to racer 2 XL cameras.)
  • If you aren't using PoCXP, you need an external power supply. Make sure that the power supply meets the requirements listed in the topic about your camera model.
  • If required, a suitable lens.
    Contact Basler technical support if you need assistance in determining the best lens for your application.
  • If required, a suitable mount.
  • Depending on your camera model, up to four CoaXPress data cables with appropriate connectors or one fiber cable.
  • As applicable, a power or a power and I/O cable with appropriate connectors.
  • As applicable, cooling elements, e.g., heat sinks.

General Installation Steps#

Info

  • Make sure that the camera is disconnected from any power supply and the host computer is shut down and unplugged from the power outlet.
  • Make sure that the camera is pointing down during the next installation steps to prevent dust from getting on the sensor.
  1. Remove the protective seal or cap from the camera front.
  2. If required, attach a mount to the camera.
    Make sure that the mount is attached in the proper direction with the lens mount facing out.
  3. If required, attach a suitable lens to the camera.
    Be careful not to insert the lens any deeper than specified in the Maximum Allowed Lens Intrusion topic.
  4. Provide sufficient heat dissipation.

ace 2 V and racer 2 S Cameras#

ace 2 V and racer 2 S Connectors

To install the camera:

  1. Follow the general installation steps.
  2. Connect the camera to the computer and power.

    If you are using Power over CoaXPress (PoCXP)

    1. Connect the Micro-BNC (HD-BNC) connector of the camera to the Micro-BNC port of the interface card or frame grabber using the CoaXPress data cable.

    If you are using an external power supply

    1. Connect the CoaXPress data cable to the camera and interface card or frame grabber as described above.
    2. Connect the power I/O cable to the M8 6-pin connector of the camera.
      Note: If you're building your own cables, observe the pin assignment detailed in the topic about your camera model.
    3. Connect the open end of the power I/O cable to a power supply.
      You can use a power supply of the Basler Original Equipment range.
    4. Plug the power supply into a power outlet.
  3. Switch on the power to your host computer and let the computer boot up.

    The status LED of the camera indicates different operating and connection states, where each LED indicates the status of exactly one CXP connection.

    For information about the different LED states and corresponding colors, refer to the topic about your camera model. You can find your camera model in the "Models" section.

  4. Proceed with Next Steps.

boost R Cameras#

boost R Connectors

To install the camera:

  1. Follow the general installation steps.
  2. Connect the camera to the computer and power.

    If you are using Power over CoaXPress (PoCXP)

    1. Connect the Micro-BNC (HD-BNC) connector(s) of the camera to the Micro-BNC port(s) of the interface card(s) or frame grabber(s) using the CoaXPress data cable(s). Note: If you're using only one CoaXPress data cable, make sure to connect the cable to the master connector of the camera.

    If you are using an external power supply

    1. Connect the CoaXPress data cable(s) to the camera and interface card(s) or frame grabber(s) as described above.
    2. Connect the power I/O cable to the M8 6-pin connector of the camera.
      Note: If you're building your own cables, observe the pin assignment detailed in the topic about your camera model.
    3. Connect the open end of the power I/O cable to a power supply.
      You can use a power supply of the Basler Original Equipment range.
    4. Plug the power supply into a power outlet.
  3. Switch on the power to your host computer and let the computer boot up.

    The status LED(s) of the camera indicate different operating and connection states, where each LED indicates the status of exactly one CXP connection.

    For information about the different LED states and corresponding colors, refer to the topic about your camera model. You can find your camera model in the "Models" section.

  4. Proceed with Next Steps.

boost V Cameras#

boost V Connectors

To install the camera:

  1. Follow the general installation steps.
  2. Connect the camera to the computer and power.

    If you are using Power over CoaXPress (PoCXP)

    1. Connect the Micro-BNC (HD-BNC) connector(s) of the camera to the Micro-BNC port(s) of the interface card(s) or frame grabber(s) using the CoaXPress data cable(s).
      The connector labeled with "1" must be connected last.

    If you are using an external power supply

    1. Connect the CoaXPress data cable(s) to the camera and interface card(s) or frame grabber(s) as described above.
    2. Connect the power cable to the external power supply connector (Hirose micro HR10A-7R-4S) of the camera.
      Note: If you're building your own cables, observe the pin assignment detailed in the topic about your camera model.

      Info

      To ensure a stable power supply via AUX power, switch off PoCXP for all connected channels of the frame grabber or interface card. To do so, open the frame grabber or interface card in the pylon Viewer, navigate to the Transport Layer Control, and execute the PoCxp Off command for each selected CXP connection.

    3. Connect the open end of the power cable to a power supply.
      You can use a power supply of the Basler Original Equipment range.

    4. Plug the power supply into a power outlet.
  3. Switch on the power to your host computer and let the computer boot up.

    The status LED(s) of the camera indicate different operating and connection states, where each LED indicates the status of exactly one CXP connection.

    For information about the different LED states and corresponding colors, refer to the topic about your camera model. You can find your camera model in the "Models" section.

  4. Proceed with Next Steps.

racer 2 L Cameras#

racer 2 L Connectors

To install the camera:

  1. Follow the general installation steps.
  2. Connect the camera to the computer and power.

    If you are using Power over CoaXPress (PoCXP)

    1. Connect the Micro-BNC (HD-BNC) connector(s) of the camera to the Micro-BNC port(s) of the interface card(s) or frame grabber(s) using the CoaXPress data cable(s).
      Note: If you're using only one CoaXPress data cable, make sure to connect the cable to the master connector of the camera.

    If you are using an external power supply

    1. Connect the CoaXPress data cable(s) to the camera and interface card(s) or frame grabber(s) as described above.
    2. Connect the power I/O cable to the 12-pin Hirose micro receptacle of the camera.
      Note: If you're building your own cables, observe the pin assignment detailed in the topic about your camera model.
    3. Connect the open end of the power I/O cable to a power supply.
      You can use a power supply of the Basler Original Equipment range.
    4. Plug the power supply into a power outlet.
  3. Switch on the power to your host computer and let the computer boot up.

    The status LED(s) of the camera indicate different operating and connection states, where each LED indicates the status of exactly one CXP connection.

    For information about the different LED states and corresponding colors, refer to the topic about your camera model. You can find your camera model in the "Models" section.

  4. Proceed with Next Steps.

racer 2 XL Cameras#

racer 2 XL Connectors

To install the camera:

  1. Follow the general installation steps.
  2. Insert the fiber optic cable into the QSFP28 transceiver modules.

    WARNING – Laser Safety Instructions Laser Safety

    To avoid injuries, always follow these safety instructions:

    Optical fiber connections emit laser radiation in the infrared range. Laser radiation is invisible and can cause eye damage if the eyes are exposed to it directly. Never look into open fiber ends or active optical ports. Before any installation, maintenance, or cleaning, disconnect the connection or shut it down safely. Dispose of fiber remnants with care.

  3. Connect the camera to the computer and power.

    1. Connect the QSFP28 port of the camera to the QSFP28 port of the frame grabber using the fiber optic cable with the attached QSFP28 transceiver modules.
    2. Connect the power I/O cable to the 12-pin Hirose micro receptacle of the camera.
      Note: If you're building your own cables, observe the pin assignment detailed in the topic about your camera model.
    3. Connect the open end of the power I/O cable to a power supply.
      You can use the power supply 24 V/60 W, DC Jack 5.5/2.1 mm of the Basler Original Equipment range.
    4. Plug the power supply into a power outlet.
  4. Switch on the power to your host computer and let the computer boot up.

    The status LED(s) of the camera indicate different operating and connection states, where each LED indicates the status of exactly one CXP connection.

    For information about the different LED states and corresponding colors, refer to the topic about your camera model. You can find your camera model in the "Models" section.

  5. Proceed with Next Steps.

Next Steps#