Heat Sink (ace 2 IP67)#
Installing a cooling device is only necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic. You can find your camera topic in the Area and Line Scan Cameras section.

- Order number: 2200002639
- The heat sink is delivered with three screws for attaching it to the camera.
Technical Drawings#
Physical Specifications#
| Dimensions | See Technical Drawings |
| Material | Clear anodized aluminum |
| Thermal Resistance | 2.4 K/W |
| Screws | M3 × 8 mm, A2 |
General Information#
| RoHS Compliance | Yes |
| Warranty | 3 years |
For more information about your camera, installation, and providing heat dissipation, read the following topics:
- Your Basler ace 2 camera topic
- Hardware installation topics for GigE cameras
- Providing Heat Dissipation topic