Heat Sink (boost R)#
Info
This heat sink isn't suitable for Basler boost V cameras.
Installing a cooling device is only necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic.

- Order number: 2200000317
- The heat sink is delivered with two screws for mounting on the camera's side.
For optimum cooling results, Basler recommends using two heat sinks on either side of the camera.
Technical Drawings#
Physical Specifications#
| Dimensions | See Technical Drawings |
| Material | Black anodized aluminum |
| Thermal Resistance | 2.8 K/W |
| Screws | M4 × 12 mm, A2 |
General Information#
| RoHS Compliance | Yes |
| Warranty | 3 years |
For more information about your camera, installation, and providing heat dissipation, read the topic about your boost camera model, the Hardware Installation, and the Providing Heat Dissipation topics.