Heat Sinks and Active Fan (boost V)#
Info
- The heat sinks aren't suitable for Basler boost R cameras.
- Using an active fan is optional for all Basler boost V cameras, but is recommended for the boA5120-230cc and boA5120-230cm camera models.
Installing a cooling device is only necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic.
Heat Sinks#

- Order number: 2200001253
- Two heat sinks will be delivered under this order number. Each heat sink is delivered with two screws for mounting on the camera's side.
For optimum cooling results, Basler recommends using two heat sinks on either side of the camera.
Technical Drawings#
Physical Specifications#
| Dimensions | See Technical Drawings |
| Material | Black anodized aluminum |
| Screws | M4 × 7, DIN 7984 |
General Information#
| RoHS Compliance | Yes |
| Warranty | 3 years |
Active Fan#

- Order number: 2200001398
- The active fan is delivered with two screws for attaching the active fan to the camera.
Technical Drawing#
Physical Specifications#
| Dimensions | See Technical Drawing |
| Speed | 5400 rpm |
| Voltage Range | 4.5–5.5 VDC |
| Power Input | 0.7 W |
| Cable Length | 150 mm |
| Active Fan Connector | Rosenberger 59K204-301L5 |
| Screws | M4 × 7 mm, DIN 7984 |
General Information#
| RoHS Compliance | Yes |
| KC Compliance | Yes |
| Warranty | 3 years |
For more information about your camera, installation, and providing heat dissipation, read the topic about your boost V camera model, the Hardware Installation, and the Providing Heat Dissipation topics.