Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Fin Heat Sink and Compressed Air Cooler (racer 2 L)#

The fin heat sink and the compressed air cooler for Basler racer 2 L cameras provide an efficient way for heat dissipation during camera operation.

Cooling Devices for Basler racer 2 L Cameras Mounted on Cameras

Installing a cooling device is only necessary if your application causes the camera to exceed its maximum operating temperature specified in the "Environmental Requirements" section of your camera model topic.

Fin Heat Sink#

Fin Heat Sink for Basler racer 2 L Cameras

  • Order number: 2200002180
  • The fin heat sink is delivered with four screws for attaching the heat sink to the camera.

Technical Drawing#

Basler racer 2 L Fin Heat Sink Dimensions

Physical Specifications#

Dimensions See technical drawing above
Material Clear anodized aluminum
Thermal Resistance 1.5–0.7 K/W
Screws M3 × 10 mm, A2

General Information#

Warranty 3 years

Compressed Air Cooler#

Compressed Air Cooler for Basler racer 2 L Cameras

  • Order number: 2200002181
  • The compressed air cooler is delivered with a heat conducting mat and four screws for attaching the cooler to the camera.

Technical Drawing#

Basler racer 2 L Compressed Air Cooler Dimensions

Physical Specifications#

Dimensions See technical drawing above
Material Clear anodized aluminum
Max. Operating Pressure 4 bar
Interfaces 2 pneumatic plug-in connections for compressed air hoses (Ø8 mm)
2 connection threads, G 1/8"
Screws M3 × 22 mm, A2

General Information#

Warranty 3 years

For more information about your camera, installation, and providing heat dissipation, read the topic about your Basler racer 2 L camera model as well as the Hardware Installation and the Providing Heat Dissipation topics.