Skip to content
STAGING SERVER
DEVELOPMENT SERVER

Interface Board dart M GigE RJ45 AUX#

The GigE RJ45 AUX​ interface board for Basler dart M GigE camera modules provides an Ethernet connector and access to the camera's GPIO lines.

dart M Interface Boards

Specifications#

General Specifications#

Specification dart M GigE RJ45 AUX​
Order Number 109247
I/O Lines 1 opto-coupled input line
1 general purpose I/O (GPIO) line
1 general purpose output (GPO) line
Size 27.3 x 27.3 x 20 mm
Weight < 12 g
Conformity CE (includes RoHS), EAC, KC

Mechanical Specifications#

Dimensions and Mounting Points#

Mechanical Dimensions (in mm) GigE RJ45 AUX Interface Board

→ Download the CAD/technical drawing.

NOTICE – Mechanical stress on the Ethernet connector may damage the interface board.

If mechanical stress is applied to the Ethernet connector (RJ45 jack), provide strain relief for the cable to prevent mechanical damage to the interface board.

For information about how to avoid mechanical stress, see the Providing Strain Relief for the RJ45 Connector section in the Mounting Instructions topic.

Requirements#

Electrical Requirements#

WARNING – Electric Shock and Fire Hazard / Risque de choc électrique et d'incendie

Unapproved power supplies may cause electric shock or fire or both. Serious injury or death may occur.

  • You must use power supplies that meet the Safety Extra Low Voltage (SELV) and Limited Power Source (LPS) or the Electrical Source 1 (ES1) and Power Source 2 (PS2) requirements.
  • If you use a powered hub or powered switch, they must meet the above requirements.

Les blocs d'alimentation non approuvés peuvent causer des décharges électriques ou des départs de feu, ou les deux. Celles-ci représentent un risque de mort ou de blessure grave.

  • Vous devez utiliser un bloc d'alimentation conforme aux exigences Safety Extra Low Voltage (SELV) et Limited Power Source (LPS) ou Electrical Source 1 (ES1) et Power Source 2 (PS2).
  • Si vous utilisez un hub alimenté ou un switch alimenté, ils doivent être conformes aux exigences ci-dessus.

NOTICE – Incorrect voltage can damage the board.

You must supply camera and I/O power within the safe operating voltage ranges specified below.

Do not use negative voltage for an I/O line.

Camera Power#

Power must be supplied via the I/O connector. The GigE RJ45 AUX​ interface board does not provide Power over Ethernet (PoE).

The operating input voltage is 12–24 VDC. 10.8 VDC must be supplied as a minimum. To avoid damaging the camera module, do not exceed a maximum of 30 VDC.

The voltage converter has an efficiency of at least 85 % at 2 W and above. To calculate the power requirement of the whole camera, divide the power requirement of the camera module by the efficiency of the interface board, i.e.

Formula

Camera power requirement = Power requirement of camera module / Interface board efficiency

Example: 2 W / 85 % = 2.4 W

Output Power#

The GigE RJ45 AUX interface board is designed for a maximum output power of 6 W. This power must not be exceeded.

Opto-Coupled I/O Input Line#

Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the board and voids the warranty.
0–24 VDC Safe operating range.
0–1.1 VDC Indicates a logical 0 (with inverter disabled).
>1.1–2.2 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.2 VDC Indicates a logical 1 (with inverter disabled).
  • Input current (high-level): <15 mA internally limited
  • Input current (high-level): >5 mA required to drive the opto-coupler

General Purpose I/O Lines#

NOTICE: Applying incorrect electrical signals to the GPIO lines can severely damage the board.

Before you connect any external circuitry to the GPIO line, use the Line Mode feature to configure the line for input or output.

Make sure to apply appropriate input or output signal voltages as specified below.

Operation as Input#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the board and voids the warranty.
0–24 VDC Safe operating range. The minimum external pull-up voltage is 3.3 VDC.
0–0.8 VDC Indicates a logical 0 (with inverter disabled).
>0.8–2.0 VDC Region where the logic level transition occurs; the logical state is not defined in this region.
>2.0 VDC Indicates a logical 1 (with inverter disabled).
  • Input current (high-level): <100 μA
  • Input current (low-level): <5 mA sink current from the GPIO input line without exceeding 0.8 VDC.
Operation as Output#
Voltage Description
30 VDC Absolute maximum. This voltage must never be exceeded. Doing so may damage the board and voids the warranty.
3.3–24 VDC Safe operating range.
<3.3 VDC Unreliable GPIO output.
  • Internal pull-up resistor: ≈650 Ω, with open collector. Many applications will have to provide an additional pull-up resistor.
  • Residual voltage ("on" state): ≈0.4 VDC at 50 mA and 25 °C (77 °F) housing temperature. Actual residual voltage depends on operating temperature, load current, and production spread of electronic components.
  • Leakage current: <60 µA. Actual leakage depends on operating temperature and production spread of electronic components.
  • Maximum load current: 50 mA
  • Minimum load current: Not specified. Consider the following:
    • Leakage current will have a stronger effect when load currents are low.
    • Propagation delay of the output increases as load currents decrease.
    • Higher-impedance circuits tend to be more susceptible to EMI.
    • Higher currents cause higher voltage drops in long cables.

For more information about the I/O lines, see the I/O Control section.

General Purpose I/O Voltage#

The GPIO and GPO lines are internally connected to pin 4 via a 3.6 kΩ pull-up resistor. See Circuit Diagrams.

To increase the output voltage of the GPO or the GPIO configured as output beyond 3.3 V, supply external voltage to pin 4.

Circuit Diagrams#

→ See Circuit Diagrams.

Cable Requirements#

Ethernet Cable#

  • Use a high-quality Ethernet cable. Use of shielded Cat 5e or better cables with S/STP shielding is recommended.
  • Use either a straight-through (patch) or a cross-over Ethernet cable.
  • Proximity to strong magnetic fields should be avoided.
  • Basler recommends using Ethernet cables from the Basler cable portfolio.

I/O Cable#

  • The I/O cable must have a cross-section of at least 0.25 mm² (close to AWG24).
  • The I/O cable must be able to supply power. The GigE RJ45 AUX interface board doesn't support Power over Ethernet (PoE).
  • Maximum recommended cable length: 10 m
  • Recommended connector: TE 1-338095-0 (crimp type) or WR-MM 690157001072 (ribbon type)
  • Close proximity to strong magnetic fields should be avoided.

FFC Cable#

Basler recommends using dart Flexible Flat Cables.

NOTICE – Wrong orientation of the FFC cable may damage the electronics.

The ends of the FFC cable are not specific, i.e. you can connect each end either to the camera module connector or to the connector of the interface board. But it's important that you make sure to insert the cable in the correct orientation, i.e., the red conducting paths of the FFC cable must face the boards as shown in the following image.

Orientation when Connecting dart FFC Cable

Physical Interface#

Connectors#

Interface Board Connectors

Ethernet Connector#

  • 100/1000 Mbit/s Ethernet connection to the camera
  • 8-pin RJ45 jack

NOTICE – Mechanical stress on the Ethernet connector may damage the interface board.

If mechanical stress is applied to the Ethernet connector (RJ45 jack), provide strain relief for the cable to prevent mechanical damage to the interface board.

For information about how to avoid mechanical stress, see the Providing Strain Relief for the RJ45 Connector section in the Mounting Instructions topic.

I/O Connector#

  • 10-pin female connector: WR-MM 10 pin (690367291076). For more information, see I/O Connector Pinout.

FFC Connector#

Status LED#

Indicates camera operation (LED lit = camera operating).

The LED can be turned off permanently by setting the DeviceIndicatorMode parameter to Inactive.

LED States#

LED State Meaning
Off No power
Solid green Powered, network connection established
Flashing green (3x short – 3x long – 3x short) repeatedly until error is corrected System error (e.g., internal error)
Flashing green (3x long) repeatedly until error is corrected User error (e.g., temperature error)
Alternating: Bright green / off Link down (powered, but no GigE connection)
Alternating: Bright green / dark green Allocating IP address
Solid green with a periodical, short dark phase Network conflict

I/O Connector Pinout#

Pin Numbering for the I/O Connector

Pin Line Function
1 - Ground for camera power and General Purpose I/O (GPIO) lines
2 - 12–24 VDC camera power
3 - Ground for camera power and General Purpose I/O (GPIO) lines
4 - Externally applied GPIO voltage
5 - Ground for camera power and General Purpose I/O (GPIO) lines
6 Line 3 General purpose I/O (GPIO) linea
7 - Ground for camera power and General Purpose I/O (GPIO) lines
8 Line 2 General purpose output (GPO) line
9 - Ground for opto-coupled I/O line
10 Line 1 Opto-coupled input line

  1. Supports the Basler Light Control feature.

Precautions#

→ See Safety Instructions (dart).

Installation#

→ See Camera Installation.